Cookies are not enabled on your browser.
To use the wireless features of the CLICK PLUS PLCs, an antenna must also be purchased. 2.4 GHz antennas are available in dome and whip/straight styles. Note that currently the Bluetooth capability can be used only to provision the Wi-Fi communications.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
A great feature of the CLICK PLUS PLC family is the wireless connectivity offered with select CPUs. Jobsites with segmented systems or control functions that are spread out across a wide area, such as water treatment plants, can utilize wireless CLICK PLUS controllers to quickly link new additions or isolated operations to the main control network without the hassles or money spent for new network cabling. To use the wireless feature of select CLICK PLUS CPUs, an antenna must be purchased separately.
Starting at
(SE-ANT210)
For part listing and specifications, go to Shop Now
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings