Cookies are not enabled on your browser.
PLC power supplies provide the DC power needed for proper operation. Power supplies for CLICK and CLICK PLUS PLCs are available in 100-240 VAC with limited 0.5A or expanded 1.3A options. CLICK family PLCs can also be powered by any other 24VDC power supply with compatible specifications.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Two power supplies are available for the CLICK PLUS PLC system, providing either 0.5A or 1.3A of DC current. Both the C0-01AC and C0-00AC utilize a 100-240 VAC supply source to provide the needed VDC for the CPU and I/O modules.
Starting at
(C0-00AC)
For part listing and specifications, go to Shop Now
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings