Filter Results Clear All
You've selected:
> Programmable Controllers > CLICK PLCs (Stackable Micro Brick)
  •   Shop  
  •   Overview  
  •    In Depth   
CLICK PLCs (Stackable Micro Brick)
CLICK Programmable Controllers (Stackable Micro Brick)

Need help selecting CLICK PLC components?
Use our configuration tool to configure and order.

CLICK PLCs provide dependable, low-cost control perfect for small machines or anywhere a simple, affordable controller is needed. Several PLC units are available with varying combinations of built-in I/O and communication capabilities. Separate discrete and analog I/O modules offer I/O expansion.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
PLC Units
PLC Units
Power Supplies
Power Supplies
Stackable I/O Modules
Stackable I/O Modules
ZIPLink Wiring Solutions
ZIPLink Wiring Solutions
CLICK PLC Accessories
CLICK PLC Accessories
Shop Now

CLICK (Stackable Micro Brick PLC)

Category Selection

  • PLC Units
  • Power Supplies
  • Stackable I/O Modules
  • ZIPLink Wiring Solutions
  • CLICK PLC Accessories
CLICK PLCs

Simple, reliable control for much, much less:

CLICK vs Modicon BL price comparison

(click to enlarge)

FREE streamlined software with 21 straightforward ladder instructions
for control that gets right to the point.

CLICK Software screenshot (ladder logic)

(click to enlarge)

Since 2008, and with over a million components sold, CLICK PLCs have become an industry favorite for affordable, straightforward control. CLICK PLCs were designed with simplicity in mind, providing reliable control at a low cost and with little to no learning curve. This simplicity makes CLICK a perfect solution for small machines, home automation projects, electro-pneumatic applications or anywhere a simple system needs a budget-saving control solution. (For more advanced features, see the CLICK PLUS series.)

  • Numerous stand-alone PLC units with a variety of built-in I/O configurations
  • Expandable with up to 8 stackable I/O modules
  • Serial and Ethernet communication options available
  • Support for Modbus RTU, Modbus TCP, EtherNet/IP, and ASCII
  • Built-in high-speed inputs (100kHz) on select models
This link opens a PDF. CLICK PLC Overview
This link opens a PDF. CLICK Programming Software Overview
Goes to free download page Download the FREE Software
This link is to a video. CLICK PLC Tutorial/Overview Videos
FREE online PLC training, available 24/7/365!
This link opens a PDF. PLC Statement of Direction

For part listings and specifications, go to Shop Now

PLC Units

PLC Units

CLICK PLC units are standalone controllers with everything needed to control a small machine or process. They include the CPU and a limited number of I/O to perform simple logic operations, networking tasks, and other functions required in an automated control system. CLICK PLCs are also expandable for applications that require a bit more I/O capacity. Over 30 PLC units are offered with various I/O options, including analog, discrete, and relay, and different communication capabilities.

Starting at
$97.00
(C0-00DD1-D)

LEARN MORE
Power Supplies

Power Supplies

Power supplies provide the DC power needed for proper controller operation. Any 24VDC power supply can be used to power the CLICK PLC. Two 24VDC power supplies designed to work specifically with CLICK PLCs are offered with up to 1.3A of output current.

Starting at
$54.00
(C0-00AC)

LEARN MORE
Stackable I/O Modules

Stackable I/O Modules

Newest Additions!

  • 4-channel potentiometer analog input simulator module

When a system requires more I/O than what is offered with the built-in I/O on the CLICK PLC unit, stackable I/O modules can be used to expand the total system I/O count, with a variety of discrete, analog, and temperature signals available. Discrete (toggle switch) and analog (potentiometer) simulator modules are also available.

Starting at
$50.00
(C0-08ND3)

LEARN MORE
ZIPLink Wiring Solutions

ZIPLink Wiring Solutions

The ZIPLink connection module and cable system eliminates the normally tedious process of wiring programmable controller I/O to terminal blocks.

Starting at
$34.00
(ZL-RTB20)

LEARN MORE
CLICK PLC Accessories

CLICK PLC Accessories

Accessories for the CLICK PLC system include terminal blocks, replacement batteries, and programming cables. The CLICK programming software can be downloaded for free; a software USB drive is available for purchase if needed.

Starting at
$9.75
(D2-BAT-1)

LEARN MORE

Shop Now