Cookies are not enabled on your browser.
Union Tee fittings connect three tubes for distribution, with two tubes inline and one at a right angle. HydroMode union Tee push-to-connect fittings are designed for potable water and beverages, are NSF-51 and NSF-61 certified and are rated for up to 145psi at 70 degrees C (158F). Bodies and collets are acetal; O-rings are synthetic rubber.