Cookies are not enabled on your browser.
HydroMode push-to-connect fittings are designed for potable water and beverage systems. All fittings have NSF-51 and NSF-61 certifications and are rated for up to 145psi at 70 degrees C (158F). The bodies and collets are made from acetal; O-rings are synthetic rubber. Optional locking clips prevent accidental tube removal.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Push-to-Connect Fitting Cut-away Diagram
Potable Water Push-to-Connect Fittings
HydroMode push-to-connect fittings are designed to work with potable water and beverages. Installing or removing flexible tubing is quick and easy. All fittings are made of NSF approved materials with NSF-51® and NSF-61® certifications. The body and collet of the fittings are made from polyoxymethylene (POM) also known as acetal, while the o-rings are made from ethylene propylene diene monomer (EPDM) which is a type of synthetic rubber.
For part listing and specifications, go to Shop Now
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings