Cookies are not enabled on your browser.
Potable water components are designed for use in drinking water and other potable water applications. All materials that come into contact with the subject media are food grade, and many components have NSF International certifications.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Potable water components are designed to safely carry and regulate the flow of clean drinkable water. Standard fittings and valves pose a risk of contamination by leaching chemicals and toxins into water that comes in contact with these components. Therefore, only products specifically designed and certified for use with potable water should be used for drinking water applications.
For part listing and specifications, go to Shop Now
Food grade potable water regulators are compact units that provide economical, high-performance pressure regulation of drinkable water. Materials in contact with water are approved by National Sanitation Foundation (NSF) or the Food and Drug Administration (FDA) for use In potable water systems. All elastomers used In their construction are food grade.
Potable water valves are available with various orifice sizes, solenoid voltages, and body materials; NSF approved models are ideal for use in the Food & Beverage industry.
Reduce wiring time with over-molded solenoid valve cables available in sizes to fit many directional solenoid valves. A range of options include 24V, 110V and 230V operation, LED indication, and models with or without surge suppression. Field-wireable connectors are also available.
Newest Additions!
Potable water ball valves are designed for safe, contaminant‑free control of drinking water systems. These valves are built to meet strict performance and compliance standards for dependable flow management in residential, commercial, and industrial applications.
HydroMode push-to-connect fittings are designed to work with potable water components. All fittings are made of NSF approved materials with NSF-51® and NSF-61® certifications.
Purpose-built HydroMode push-to-connect fittings are made of NSF approved materials with NSF-51® and NSF-61® certifications and include easy-to-install check valves and hand valves.
HydroMode lead-free brass fittings are hose barb adapters that work well with PVC hose and stainless steel hose clamps.
Hose clamps and crimping tools are available to securely connect potable water hose to hose barb fittings.
New!
New!
Potable-water compatible pressure sensors are certified for drinking water applications, featuring robust stainless steel sensing elements and wetted materials. They offer accurate sensing and a proportional analog output for applications such as control interfaces, data collection, and telemetry systems.
Newest Additions!
Submersible level sensors suitable for potable water applications provide continuous liquid level measurement by sensing the hydrostatic pressure produced by the height of liquid above the sensor, providing a 4-20 mA output signal compatible with PLCs, panel meters, data loggers, and other electronic equipment.
Potable-water compatible magnetic-inductive flow meters (magmeters) reliably detect the flow rate of conductive media such as industrial water, drinking water, water-based coolants, water-glycol mixtures, and salt water. Magmeters feature numeric displays with selectable engineering units, no moving parts, and two selectable outputs.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings