Cookies are not enabled on your browser.
Plug-in reducers connect a push-to-connect fitting to a smaller tube size and allow rotation of the fitting after connection. HydroMode plug-in reducers are designed for potable water and beverages, are NSF-51 and NSF-61 certified and are rated for up to 145psi at 70 degrees C (158F). Bodies and collets are acetal; O-rings are synthetic rubber.