Locking clips snap into place under the release ring on a push-to-connect fitting to prevent accidental release of the tubing. HydroMode optional locking clips are designed for potable water and beverages, and are NSF-61 listed. The clips are made from acetal.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Push-to-Connect Fitting Cut-away Diagram
HydroMode push-to-connect fittings are designed to work with potable water and beverages. Installing or removing flexible tubing is quick and easy. All fittings are made of NSF approved materials with NSF-51® and NSF-61® certifications. The body and collet of the fittings are made from polyoxymethylene (POM) also known as acetal, while the o-rings are made from ethylene propylene diene monomer (EPDM) which is a type of synthetic rubber.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings