Cookies are not enabled on your browser.
Ergonomic ratchet and socket sets make fastening tasks fast and easy. Corrosion-resistant ratchets feature simple direction change mechanisms and small return angles for fast, precise work in tight spaces. Standard or foam tray socket sets are available in a range of imperial (SAE) and metric sizes.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Ratchets and sockets are in every self-respecting toolbox, performing a variety of fastening tasks. Sets are available in a range of SAE and metric sizes. Wera Zyklop ratchets offer many convenience features that make them extremely versatile tools. Bondhus socket bits seat firmly into sockets and fit any standard six-point socket.
For part listing and specifications, go to Shop Now
Newest Additions!
Easily changeable to match various bolt or nut sizes, Zyklop series ratchets are a convenient tool and a must have for high-torque operations.
Starting at
(05004004055)
T-handles provide comfortable, secure and firm screwdriving action with the added convenience of allowing multi-bit use to serve your specific application. Wera ratcheting T-handles have an integrated ratchet with fine toothing that eases and accelerates screwdriving without having to reposition the tool.
Additional features:
Starting at
(05023460001)
Newest Additions!
Wera Zyklop Speed ratchet set includes Zyklop ratchet, 6-point sockets, lockable extension, bit adapter, specialty bits, and durable fabric pouch. This set is available with 1/4in drive and metric sockets.
Wera Zyklop Speed standard ratchet, driver bit and socket foam tray set is available with 1/4in drive and imperial and metric sockets.
See each part's Item Page for detailed list of sets' contents.
Starting at
(05051045055)
Wera Zyklop Metal ratchet sets include Zyklop ratchet, 6-point sockets, extension, wobble extension, bit adapter, specialty bits, and sturdy fabric pouch.
Sets are available with 1/4in, 3/8in or 1/2 in drives, with metric or SAE sockets.
Starting at
(05004021055)
New!
The Wera socket and driver bit tray set combines precision ratcheting mechanisms with comprehensive bit and socket coverage for versatile fastening applications. The set includes a Zyklop Mini bit ratchet, a bit-holding screwdriver with Rapidaptor quick-release chuck, and a comprehensive selection of sockets and bits for diverse applications.
See Item Page for detailed list of set's contents.
Starting at
(05150150001)
Bondhus ProHold™ technology is a revolutionary holding system that allows bits to sit firmly into their sockets for stable and continuous tightening/losening. These socket bits are also designed to allow easy removal of bits from the sockets without requiring any additional tools.
Starting at
(BH43646)
New!
Wiha ratchet and socket sets combine precision engineering with durable construction for reliable performance across diverse applications. Available in SoftFinish® and Professional Series configurations, these sets are engineered with premium quality tool steel for strength and durability with a chrome-plated satin finish for corrosion protection.
Starting at
(WT33396)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings