Cookies are not enabled on your browser.
Heat guns available in a range of temperature ratings and form factors handle applications such as shaping plastics, heat-shrinking, curing adhesives, and drying or heating parts. Certain models include a set of purpose-built attachments, which are also sold separately.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.








Heat guns are used in various industries and provide a concentrated stream of extremely hot air that can be used to thaw, melt, weld, bend, and dry several types of materials. These guns consist of a heating element, a fan, and an air nozzle that directs the heat into a focused air stream. Temperature outputs can be fixed or variable, depending on model, with temperatures controlled by adjusting the amount of power supplied to the heating element. Several temperature outputs are possible up to 1200°F.
Master Appliance heat gun products deliver high temperatures quickly and efficiently and offer several attachments to fit any application.
For part listing and specifications, go to Shop Now
D-series fixed-temperature heat guns are heavy-duty, industrial quality tools that consist of a universal motor, reinforced mica-insulated ceramic heating element, and replaceable carbon brushes.
Starting at
(HG-201D)
The EC-Mini heat gun is a professional grade heat tool with a small footprint that is lightweight, portable, and a versatile heat source for many tasks and projects. Whether you?re in a panel shop or the garage, the EC-Mini heat gun is your reliable source to get the job done.
Priced at
(EC-Mini)
The Master-Mite heat gun is a continuous-duty bench top heating system with a quiet, shaded pole motor that performs bench top tasks without excess air flow. The height-adjustable stand allows hands-free use, ideal for performing tasks such as vinyl repair or drying film without causing excess fatigue.
Priced at
(MA10008)
Varitemp® heat guns are heavy-duty tools with a universal motor, die-cast aluminum housing, reinforced mica-insulated ceramic heating element and replaceable carbon brushes. They include a variable temperature dial for easy temperature adjustments and are ideal for hundreds of applications including bending plastics, curing adhesives, drying parts, stripping paint, and more.
Starting at
(VT-751D)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings