Cookies are not enabled on your browser.
Reliable tools from top manufacturers include screwdrivers, torque tools, wrenches and ratchets; pliers, stripping and crimping tools; cutting tools; multimeters and testers; soldering tools; and tool bags and cases. These tools make mechanical/electrical installation tasks quick yet reliable.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
The tools required to install and maintain an automated system can be extensive, and purchasing the variety of tools needed to complete any type of industrial or commercial job quickly and correctly can be very costly. AutomationDirect can stretch your tool dollar with our vast selection of low-cost, quality-made, long-lasting tools from well-established manufacturers including:
For part listing and specifications, go to Shop Now
Newest Additions!
Newest Additions!
Our wide selection of high-quality screwdrivers and nutdrivers is excellent for industrial and commercial applications, performing electrical wiring and mechanical installation tasks easily and reliably. An array of Weidmuller, Wera, and Wiha tools, including manually and electrically powered models, is available. Foam tray sets are available for efficient tool storage and organization.
Newest Additions!
Newest Additions!
Reliable bit drivers, bits, and adapters are designed to provide screwdriving and tightening solutions with the convenience of having interchangeable bits to match the project at hand. Choose from a variety of Bondhus, Wera, and Wiha offerings.
Quality wrenches, L-keys, hex keys, and Torx keys are engineered for precision using quality materials to provide a secure grip and optimal performance in any application. Various options from Bondhus, CHANNELLOCK, Wera, Wiha, and others are available.
Bondhus ProHold® external hex socket bits seat firmly and securely into sockets and do not require special tools.
Wera ratchets provide a high amount of torque for tightening or loosening nuts and bolts. Ratchets are an extremely versatile tool that can be changed to fit any bolt/nut by attaching the correctly-sized socket. Select ratchets and sockets are available in foam tray sets.
Wiha ratchet and socket sets combine precision and durability for reliable performance across a range of tasks.
Tool pouches, belts, bags, backpacks, and cases provide storage, protection, and easy transportation of tools to/from job sites. Backpacks and tool cases have the additional convenience of providing easy ways to organize the tools.
Soldering irons and guns provide quick and reliable joining of different types of metals to make a strong and permanent bond. These soldering tools are mainly used for electrical connections and circuit boards.
Heat guns emit a stream of super heated air used for several industrial, commercial, and DIY purposes, including paint removal, shrinking plastic tubing, heating metal for soldering, joining plastic materials, thawing frozen pipes, and any task requiring spot heating.
Fish tapes make pulling wire or cable through a filled or empty conduit up to 2 inches in diameter easy. The low friction design allows these fish tapes to easily glide through the conduit without binding at turns, joints, or couplings.
Newest Additions!
Newest Additions!
Designed for use with metals, plastics, wood, and more. These high-quality tools cut quickly and cleanly for a variety of applications such as electrical, heating technologies, and automotive.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings