Filter Results Clear All
You've selected:
> Tools & Test Equipment > Wrenches
  •   Shop  
  •   Overview  
Wrenches
Wrenches

Wrenches help perform mechanical assembly and maintenance tasks easily and reliably. Offering quality, ease of use and a safety-friendly design, this wide range of tightening tools is ideal for industrial and commercial applications.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Hex, Torx, and Service Keys
Hex, Torx, and Service Keys
Combination Wrenches
Combination Wrenches
Adjustable Wrenches
Adjustable Wrenches
T-handles
T-handles
Shop Now

Wrenches

Wrenches provide easy and efficient tightening, loosening, or adjusting of screws and/or bolts. Some wrenches also combine the easy operation of a ratchet with the grip strength of a wrench, which provides continuous operation without any tool readjustment needed with every turn. In addition, other specialized wrenches with VDE-insulation for use with electrical equipment and service keys used to open enclosures are also available.

For part listings and specifications, go to Shop Now

Learn More

Hex, Torx, and Service Keys

Newest Additions!

  • Bondhus Hex-end, Ball-end, and Torx L-keys
  • Bondhus hex and Torx GorillaGrip fold-out key set and Hex-Pro pivot head wrenches

Hex (aka Allen wrench) or Torx drivers are designed to provide tight, efficient and slip-free adjustment action while preventing rounding and cam-out. Service keys provide a means to lock and unlock enclosures equipped with service key type latches.

Our selection of hex, Torx and service keys include:

  • Wera Hex-Plus L-key hex sets in imperial or metric versions
  • Wera L-key Torx sets in stainless, BlackLaser, and chrome-plated steel
  • Wiha PocketStar folld-out hex drivers
  • Control cabinet keys for electrical and natural gas control cabinets, shut-off systems, and more
  • Bondhus Pro-Guard L-key hex key sets with hex- or ball-end tips and Torx L-key sets
  • Bondhus hex and Torx GorillaGrip fold-out key sets and HEX-PRO pivot head wrenches

Starting at

(05021737001)

LEARN MORE
Learn More

Combination Wrenches

Wera Joker combination wrenches have a 12-point open end with a unique 6-point stop plate that enables easier turning of bolts while also providing improved grip for loosening stubborn screws.

  • Chrome molybdenum steel construction with a nickel-chrome coating for corrosion protection
  • Used for hexagonal nuts and bolts
  • Metal plate in jaw for unique holding function
  • Return angle of only 30° at the open end to avoid time-consuming flipping of the wrench during fastening job
  • Ratchet mechanism at the box end with an exceptional fine (80-tooth) mechanism for very confined working spaces
  • Specially forged geometry for high torque transfer and strength
  • Individual wrenches in metric and SAE sizes
  • Wrench sets are available with various components, all in a durable cloth pouch:
    • 4-piece and 11-piece metric sets
    • 4-piece and 8-piece SAE sets

Starting at

(05073280055)

Learn More

Adjustable Wrenches

Newest Additions!

  • CHANNELLOCK adjustable wrenches and wrench set

CHANNELLOCK adjustable wrenches feature non-protruding jaws for greater access in tight spaces. 

  • Precise four-thread knurl for improved adjustment accuracy
  • Measurement scales are laser-engraved for sizing nuts, pipe, and tube diameters
  • Optimal head width and non-protruding jaws allow accessibility for hard-to-reach applications
  • Rugged chrome vanadium steel construction
  • Chrome finish for ultimate rust prevention

Wera Joker VDE-insulated self-setting/self-adjusting ratcheting adjustable wrenches ensure the right fit by automatically adjusting to metric and imperial hex head nuts and bolts.

  • Insulated handles are individually tested for safe use at up to 1,000 Volts
  • Self-adjusting feature provides automatic and continuous grip of hexagon screws, bolts, and nuts
  • Integrated lever mechanism securely clamps the hexagon screw or bolt between the jaws, reducing the risk of slippage or damage
  • Return angle of only 30° at the open end to avoid time-consuming flipping of the wrench during fastening jobs
  • Ratchet mechanism for continuous driving and comfort in very confined working spaces
  • Handle design provides comfort and increases safety with the anti-slip protection at the front end of the handle

Wera Joker standard uninsulated versions with same features (except insulated benefits) are also available.

Starting at

(804)

Learn More

T-handles and Handle/Bit Sets

T-handles and wing / flag handles provide comfortable, secure and firm screwdriving action for quick and easy use. Handles and handle/bit sets options available include:

  • Wera T-handle Bitholding screwdriver/ratchet 
  • Wiha insulated T-handle sets
  • Wiha SoftGrip dual drive T-Handle sets
  • Wiha Classic Grip T-Handle sets
  • Wiha wing and flag handle sets

Starting at

(WT38800)

LEARN MORE

Shop Now