Cookies are not enabled on your browser.
General purpose and precision pliers and cutting tools meet the demands of industrial and commercial construction. Available individually or in sets, these hand tools offer ergonomic designs and provide long-lasting service for a wide range of mechanical and electrical installation tasks.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Quality and affordable tools designed for gripping, stripping, cutting, and crimping that make installation tasks quicker and easier.
For part listing and specifications, go to Shop Now
Newest Additions!
Newest Additions!
Lineman's pliers perform a host of common installation tasks such as cutting and manipulating wire or soft metals, with a flat surface at their nose.
CHANNELLOCK lineman’s pliers feature Xtreme Leverage Technology (XLT™), which positions the rivet closer to the cutting edge so considerably less force is required to cut.
KNIPEX lineman’s pliers feature a New England-style head with high-leverage joint geometry that reduces cutting effort and precision-machined hardened cutting edges for clean cuts in hard and medium wire.
Southwire lineman's pliers offer a high-leverage design for maximum cutting power. Induction hardened cutting blades provide efficient and lasting cut for soft and hard wires.
These pliers support many common tasks:
Wiha lineman's pliers are designed with deep cut radius conduit jaws and feature the patented DynamicJoint for 40% stronger grip and easier cuts.
Starting at
(WT32624)
Newest Additions!
The KNIPEX Super Knips® are precision diagonal cutters designed for fine-wire cutting in electronics assembly, PCB work, and any application requiring a flush, close-tolerance cut.
Wiha's precision pliers are constructed of premium quality tool steel with induction hardened jaws and cutting edges for superior sharpness and service life.
Weidmuller's SUPER CUT precision diagonal cutting pliers are equipped with special blade geometry for pinch-free cutting with minimum physical effort.
Weidmuller's KT MINI cable shears feature induction hardened shear cutting edges and classic vinyl grip handles for precise, single-hand operation.
Starting at
(WT56812)
Newest Additions!
Newest Additions!
Newest Additions!
New!
KNIPEX CoBolt® compact bolt cutters combine exceptional cutting power with a compact, pliers-sized design, making them ideal for cutting bolts, nails, rivets, and wire in tight spaces. The high-leverage mechanism maximizes hand force, while induction-hardened cutting edges deliver durable, reliable performance on tough materials.
Starting at
(7101160SBA)
Utility knives are rugged knives widely use for industrial installations for quick general manual cutting tasks. Southwire utility knives are available in a Hawkbill version and in a folding utility knife version with replaceable blades. Weidmuller folding knives feature multiple blade profiles, including round and triangular edges for cable stripping and general cutting, with a secure locking mechanism for safe one-handed operation.
Jumper cutting tools consist of special cutting pliers designed to cut jumpers properly and efficiently. Various models are designed for specific jumper types; a kit that includes a cutting tool and interchangeable dies is available.
Starting at
(DN-JXCUT)
Newest Additions!
Pipe, hose, and tubing cutters are designed to safely and efficiently cut plastic or pneumatic tubing. These tubing cutters are for use with 1/8" to 1" (4 to 25.4mm) outside diameter plastic tubing.
Starting at
(TC-12)
New!
KNIPEX duct cutters are designed to make clean, precise cuts in plastic cable ducts and other plastic materials in a single cutting action.
Priced at
(950221)
Newest Additions!
A selection of crimping tools is available to secure hose clamps onto hose/tubing or fittings.
Starting at
(357)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings