Filter Results Clear All
You've selected:
> Sensors / Encoders > Temperature Sensors ... > Thermocouple & RTD Extension Wire & Cable
  •   Shop  
  •   Overview  
Thermocouple & RTD Extension Wire & Cable
Thermocouple and RTD Extension Wire and Cable

Cut-to-length thermocouple extension wire is critical for maintaining signal integrity when extending sensor signals; specially constructed RTD wire offers superior performance compared to off-the-shelf cable. Extension cable is available in various insulation types with ASTM/ANSI color coding.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Temperature Switches
Temperature Switches
Digital Temperature Switches / Transmitters
Digital Temperature Switches / Transmitters
Temperature Sensors
Temperature Sensors
Temperature Transmitters with Integral Sensor
Temperature Transmitters with Integral Sensor
Temperature Transmitters
Temperature Transmitters
Infrared Pyrometers
Infrared Pyrometers
Thermowells
Thermowells
Thermocouple & RTD Extension Wire & Cable
Thermocouple & RTD Extension Wire & Cable
Temperature Sensors & Transmitters Accessories
Temperature Sensors & Transmitters Accessories
Shop Now

Thermocouple and RTD Extension Wire & Cable

Category Selection

  • Thermocouple Extension Wire
  • RTD Wire
  • Multi-pair Thermocouple Extension Cable

Extension grade wire/cable is specifically designed to carry temperature signals long distances without losing signal quality for times when the application requires a temperature sensor to be installed remotely from the controller. Extension wire and cable can be ordered cut to your specified lengths, with various minimum lengths depending on cable type.

For part listings and specifications, go to Shop Now

THMWJ-50-01

Thermocouple Extension Wire

  • Thermocouple extension wire provides an easy and reliable way to extend thermocouple wiring as needed.
  • Thermocouple extension wire for Type J, Type K and Type T thermocouples
  • 20 AWG and 16 AWG (in certain types)
  • Wire insulation types include PVC, fiberglass, FEP Teflon, and braided vitreous silica
  • UL Listed versions adhere to PLTC-UL13
  • Standard ASTM/ANSI color coding
  • Made in the USA

Starting at
$0.30 / ft. (50 ft. min.)
(THMWJ-20-1U-P-1)

RTDW-50-01

RTD Wire

  • RTD extension wire has a specialized construction that offers superior performance for RTD signals compared to "off-the-shelf" cable.
  • Wire insulation types include PVC and FEP Teflon
  • Available with aluminum Mylar shield and copper drain wire
  • Made in the USA

Starting at
$0.30 / ft (50 ft. min.)
(RTDW-22-1U-P-1)

Heavy Duty DLO  Cable

Multi-pair Thermocouple
Extension Cable

  • Extension cable with multiple pairs of thermocouple extension wires supports applications with several remote sensors in close proximity.
  • 2, 4, and 8 pair Type J or K thermocouple extension cable, with overall shield or overall plus individually shielded pairs
  • UL PLTC rated
  • 105C PVC Jacket
  • NEC Article 725 Hazardous Locations (Class I, Div 2)
  • Made in the USA

Starting at
$1.07 / ft (25 ft. min.)
(THMWJ-20-2S-P-1)


Shop Now