Filter Results Clear All
You've selected:
> Sensors / Encoders > Temperature Sensors & Transmitters
  •   Shop  
  •   Overview  
Temperature Sensors & Transmitters
Temperature Sensors and Transmitters

Temperature sensors provide accurate and reliable feedback for temperature control and monitoring applications. Devices include temperature sensors and switches including thermocouple and RTD sensors and probes, analog temperature transmitters, infrared pyrometers, and thermowells.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Temperature Switches
Temperature Switches
Digital Temperature Switches / Transmitters
Digital Temperature Switches / Transmitters
Temperature Sensors
Temperature Sensors
Temperature Transmitters with Integral Sensor
Temperature Transmitters with Integral Sensor
Temperature Transmitters
Temperature Transmitters
Infrared Pyrometers
Infrared Pyrometers
Thermowells
Thermowells
Thermocouple & RTD Extension Wire & Cable
Thermocouple & RTD Extension Wire & Cable
Temperature Sensors & Transmitters Accessories
Temperature Sensors & Transmitters Accessories
Shop Now

Temperature Sensors & Transmitters

Category Selection

  • Temperature Switches
  • Digital Temperature Switches / Transmitters
  • Temperature Sensors
  • Temperature Transmitters with Integral Sensor
  • Temperature Transmitters
  • Infrared Pyrometers
  • Thermowells
  • Thermocouple & RTD Extension Wire & Cable
  • Temperature Sensors & Transmitters Accessories

Temperature sensing devices provide temperature measurement and signals for monitoring or control. The most common sensing methods include thermocouples and resistance temperature devices (RTD).

  • Thermocouples consist of two dissimilar metal wires joined at a hot junction, generating millivolt signals as temperature changes
  • RTDs and thermistors measure the change in resistance as the temperature of the sensing element varies
  • Temperature transmitters convert millivolt input signals from thermocouples or RTDs to analog outputs compatible with industrial monitoring or control devices; select transmitters also support temperature data transmission using IO-Link and HART communication protocols.
  • Temperature switches open or close switch contacts when a preset temperature is reached, and provide simple setpoint-tripped outputs for alarming, set and reset hysteresis, and simple temperature control
  • Infrared pyrometers allow non-contact sensing by determining the surface temperature of an object based on its emitted infrared radiation, preventing sensor contamination or exposure to hazardous materials
  • Thermowells allow thermometers or spring-loaded RTD and thermocouple probes to be inserted and removed without interrupting the process and eliminate the need for a separate probe mounting fitting or adapter

This link opens a PDF. Temperature Sensors Overview

Temperature Switches

Temperature Switches

Temperature switches offer simple temperature monitoring and control with easy setup via mechanical adjustment dials. An extremely durable housing and no moving parts make these switches very reliable, available with measuring ranges up to 284 °F (140 °C).

Starting at
$116.00
(TSDA25N-AP-0284-H)

LEARN MORE
Digital Temperature Switches / Transmitters

Digital Temperature Switches / Transmitters

Digital temperature switches / transmitters combine a precision RTD sensing element, measuring electronics, and process fitting in a stainless-steel probe. An integral digital display offers convenient local readout. Transmitters are available in various probe lengths and process fittings.

Starting at
$165.00
(ETS25N-30-1003)

LEARN MORE
Temperature Sensors

Temperature Sensors

Temperature sensors vary the voltage or resistance in a circuit relative to the temperature of its surroundings. Common sensor types are thermocouples, RTDs, and thermistors. Thermocouples generate a millivolt signal, while RTDs and thermistors use resistance values to represent the measured temperature. A wide range of probe and installation styles are available.

Starting at
$23.00
(THMJ-B02L06-01)

LEARN MORE
Temperature Transmitters with Integral Sensor

Temperature Transmitters with Integral Sensor

Newest Additions!

  • Endress+Hauser iTHERM series temperature transmitters

Temperature transmitters with integral sensors combine an RTD and transmitter in a stainless steel body. They are ready to use out-of-the-box or can be custom configured using software or IO-Link options. Various probe lengths are available with NPT, 3-A sanitary tri-clamps, or compression fittings.

Starting at
$132.00
(XTP-160-N40140F)

LEARN MORE
Temperature Transmitters

Temperature Transmitters

Newest Additions!

  • WAGO JUMPFLEX® 857 series high density temperature transmitters
  • Endress+Hauser iTEMP series temperature transmitters

Temperature transmitters support many sensor types and deliver outputs ideal for extending signals to controllers. Mounting options include DIN rail, connection head, and inline styles. Fixed range and programmable options are available; select models feature IO-Link or HART communication.

Starting at
$79.00
(TTD-20-N40160F-H)

LEARN MORE
Infrared Pyrometers

Infrared Pyrometers

Infrared pyrometers allow temperature measurement in applications where non-contact sensing is required by detecting an object's infrared radiation level. Available in a selection of cable lengths and analog output types, these sensors come preconfigured and ready to use out of the box.

Starting at
$125.00
(OPTCSLT15SFCB1)

LEARN MORE
Thermowells

Thermowells

Thermowells provide a convenient method to insert or remove temperature probes without interrupting the process being measured. These drilled bar stock one-piece units (no welds) are made from 304 or 316 stainless steel.

Starting at
$31.00
(TW025-01)

LEARN MORE
Thermocouple & RTD Extension Wire & Cable

Thermocouple & RTD Extension Wire & Cable

Thermocouple extension wire is critical for maintaining signal integrity when extending sensor signals; specially constructed RTD wire offers superior performance compared to off-the-shelf cable. Extension cable is available in various insulation types with ASTM/ANSI color coding and can be ordered cut to your specific length.

Starting at
$0.30
(THMWJ-20-1U-P-1)

LEARN MORE
Temperature Sensors & Transmitters Accessories

Temperature Sensors & Transmitters Accessories

Temperature sensor and transmitter accessories include:

  • Replacement probes
  • Digital display for select units
  • Compression mounting fittings
  • Mounting hardware
  • Thermocouple, thermistor, and RTD connectors
  • Plugs and jacks
  • Pipe clamp adapters
  • Quick-disconnect and patch cables
  • Configuration cable (for use with software), and FREE configuration software for programmable units
LEARN MORE

Shop Now