Filter Results Clear All
You've selected:
> Sensors / Encoders > Temperature Sensors & Transmitters > Infrared Pyrometers
  •   Shop  
  •   Overview  
Infrared Pyrometers
Infrared Pyrometers

Optris infrared pyrometers allow temperature measurement in applications where non-contact sensing is required. They come preconfigured and ready to use out of the box and are available in a selection of sensing ranges, optical resolutions, cable lengths, and analog output types.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Temperature Switches
Temperature Switches
Digital Temperature Switches / Transmitters
Digital Temperature Switches / Transmitters
Temperature Sensors
Temperature Sensors
Temperature Transmitters with Integral Sensor
Temperature Transmitters with Integral Sensor
Temperature Transmitters
Temperature Transmitters
Infrared Pyrometers
Infrared Pyrometers
Thermowells
Thermowells
Thermocouple & RTD Extension Wire & Cable
Thermocouple & RTD Extension Wire & Cable
Temperature Sensors & Transmitters Accessories
Temperature Sensors & Transmitters Accessories
Shop Now

Infrared Pyrometers

Category Selection

  • Optris CS LT Series
  • Optris CSmicro LT/LTH Series
  • Optris CSmicro 3ML/3MH Series
  • Optris CSmicro 2MH Series
  • Optris CSlaser Series

Infrared pyrometers determine the surface temperature of an object based on its emitted infrared radiation. These sensors read the temperature of inaccessible or moving objects without difficulty. An essential feature of infrared temperature sensors is that they allow non-contact sensing, preventing contamination or exposure to hazardous materials.

  • Tough, stainless-steel construction
  • Little wear and tear, with a long operating life
  • Provide greater detail during measurement than standard contact devices and can gather data from several different spots on the measured object
  • Can detect motion by measuring fluctuations in temperature in the field of view
  • Ideal for detecting temperature in areas with intense interference, such as induction heating processes
  • Adjustable settings to fit many applications
  • LED for alarm indication, aiming support, self-diagnostic or temperature code indication
  • Easy configuration via IRmobile Android App and Compact Connect Windows software

For part listings and specifications, go to Shop Now

Optris CS LT Series

Optris CS LT Series

Optris CS LT series infrared pyrometers are ideally suited for temperature measurement in small and narrow environments. These sensors have a broad measuring range and feature a rugged stainless steel construction.

  • -50 to 1030°C (-58 to 1886°F) measurement range
  • Up to 80°C (176°F) ambient operating temperature
  • 0 to 5 VDC, 0 to 10 VDC, or Type K thermocouple analog output
  • Alarm or pulse digital output
  • 8-14 µm spectral response
  • 15:1 optical resolution (26.7mm @ 400mm)
  • 14 ms response time
  • 5 to 30 VDC operating voltage
  • M12x1 threaded end mount
  • 1m or 8m integral 7-conductor shielded cable
  • IP63 protection rating

Starting at
$125.00
(OPTCSLT15SFCB1)

Optris CSmicro LT/LTH Series

Optris CSmicro LT/LTH Series

Optris CSmicro LT/LTH series infrared pyrometers feature a miniature stainless steel measuring head and are optimally suited for installation in limited spaces. They have a broad measuring range, and their small size makes mechanical integration very cost-effective.

  • -50 to 1030°C (-58 to 1886°F) measurement range
  • Up to 180 °C (356°F) ambient operating temperature
  • 0 to 5 VDC/0 to 10 VDC, or 4 to 20 mA analog output (depending on model)
  • Alarm or pulse digital output
  • 8-14 µm Spectral response
  • Optical resolution:
    • CSmicro LT: 15:1 (26.7mm @ 400mm)
    • CSmicro LTH: 22:1 (50mm @ 1100mm)
  • Response time:
    • CSmicro LT: 14 ms
    • CSmicro LTH: 150 ms
  • 5 to 30 VDC operating voltage
  • M12x1 threaded end mount
  • 1m or 6m integral 5-conductor shielded cable
  • IP65 (NEMA 4) protection rating

Starting at
$250.00
(OPTCSMALT15SF0505)

Optris CSmicro 3ML/3MH Series

Optris CSmicro 3ML/3MH Series

Optris CSmicro 3ML/3MH series infrared pyrometers feature a short measuring wavelength with a spectral range of 2.3 µm. They are well-suited for measuring the temperature of metallic surfaces and even allow temperature measurement through glass.

  • Up to 600°C (1122°F) measurement range
  • Up to 85 °C (185°F) ambient operating temperature
  • 0 to 5 VDC/0 to 10 VDC, or 4 to 20mA analog output, depending on model
  • Alarm or pulse digital output
  • 2.3 µm Spectral response
  • Optical resolution:
    • CSmicro 3ML: 22:1 (50 mm @ 1100mm)
    • CSmicro 3MH: 33:1 (48.5 mm @ 1600mm)
  • 8 ms response time (mA version: 20ms)
  • 5 to 30 VDC operating voltage
  • M12x1 threaded end mount
  • 1m or 6m integral 5-conductor shielded cable
  • IP65 (NEMA 4) protection rating

Starting at
$525.00
(OPTCSMA3MHSF0505)

Optris CSmicro 2MH Series

Optris CSmicro 2MH Series

Optris CSmicro 2MH series pyrometers have a wide temperature sensing range and a spectral range of 1.6 µm, making them the ideal IR pyrometers for temperature measurements of metals. Their small infrared measuring head is perfectly suited for use in limited spaces and allows for easy installation.

  • 385 to 1600°C (725 to 2912°F) measurement range
  • Up to 125°C (257°F) ambient operating temperature
  • 0 to 5 VDC/0 to 10 VDC, or 4 to 20 mA analog output, depending on model
  • Alarm or pulse digital output
  • 1.6 µm spectral response
  • 75:1 optical resolution (16mm@1200mm)
  • 8 ms response time (mA version: 20 ms)
  • 5 to 30 VDC operating voltage
  • M12x1 threaded end mount
  • 1m or 6m integral 5-conductor shielded cable
  • IP65 (NEMA 4) protection rating

Starting at
$560.00
(OPTCSMA2MHSF0505)

Optris CSlaser Series

Optris CSlaser Series

Optris CSlaser series infrared pyrometers feature an innovative double laser aiming system, a broad measurement range, and a rugged, stainless steel construction. With integrated electronics and fast response times, these performance sensors offer high accuracy and repeatability for applications where precise temperature measurement is critical.

  • Laser aiming instantly provides the spot diameter without the need for charts or measurements
  • Up to 1600°C (2912°F) measurement range
  • Up to 85 °C (185°F) ambient operating temperature
  • 4 to 20mA analog output
  • Alarm digital output
  • Spectral response
    • CSlaser LT: 8-14 µm
    • CSlaser 2ML/2MH: 1.6 µm
  • Optical resolution:
    • CSlaser LT: 50:1 (24mm @ 1200mm)
    • CSlaser 2ML: 150:1 (7.3 mm @ 1100mm)
    • CSlaser 2MH: 300:1 (3.7 mm @ 1100mm)
  • Response time:
    • CSlaser LT: 150 ms
    • CSlaser 2ML/2MH: 10 ms
  • 5 to 30 VDC operating voltage
  • M48x1.5mm threaded end mount
  • For use with standard Q7525-1 or Q8180-1 cut-to-length cables (purchase separately)
  • IP65 (NEMA 4) protection rating

Starting at
$700.00
(OPTCSLLTSF)


Shop Now