Filter Results Clear All
You've selected:
> Sensors / Encoders > Temperature Sensors & Transmitters > Temperature Switches
  •   Shop  
  •   Overview  
Temperature Switches
Temperature Switches

ProSense temperature switches offer simple temperature monitoring and control with easy setup via mechanical adjustment dials. An extremely durable housing and no moving parts make these switches very reliable, available with measuring ranges up to 284 degrees F (140 C).

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Temperature Switches
Temperature Switches
Digital Temperature Switches / Transmitters
Digital Temperature Switches / Transmitters
Temperature Sensors
Temperature Sensors
Temperature Transmitters with Integral Sensor
Temperature Transmitters with Integral Sensor
Temperature Transmitters
Temperature Transmitters
Infrared Pyrometers
Infrared Pyrometers
Thermowells
Thermowells
Thermocouple & RTD Extension Wire & Cable
Thermocouple & RTD Extension Wire & Cable
Temperature Sensors & Transmitters Accessories
Temperature Sensors & Transmitters Accessories
Shop Now

Temperature Switches

Temperature Switches

Monitoring and controlling temperature are essential functions for a variety of process and industrial automation applications. ProSense compact TSDA25 series temperature switches, featuring a rugged housing with 316 stainless-steel wetted parts, offer high performance and easy setup via mechanical adjustment dials.

  • -4 to 284 °F (-20 to 140 °C) or -13 to 284 °F (-25 to 140 °C) sensing range
  • Two N.O. or complementary N.O./N.C., PNP outputs
  • Class A accuracy
  • 6mm probe diameter
  • LED status indicators
  • Use with compatible liquid or gas media
  • IP67 protection rating
  • Made in the USA

Priced at
$116.00
(TSDA25N-AP-0284-H)

For part listings and specifications, go to Shop Now


Shop Now