Filter Results Clear All
You've selected:
> Sensors / Encoders > Photoelectric Sensors > Fiber Optic Sensors
  •   Shop  
  •   Overview  
Fiber Optic Sensors
Fiber Optic Sensors

Fiber optic sensors provide a remotely mounted electronics and optics package with fiber optic extensions to the sensing area, perfect for extremely tight locations, or where even low power electronics are not allowed. Glass and cuttable plastic fiber optic cables are also available (sold separately), with sensing distances up to 1800mm.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Background Suppression
Background Suppression
Diffuse
Diffuse
Retroreflective
Retroreflective
Through-Beam
Through-Beam
Fiber Optic Sensors
Fiber Optic Sensors
Fork Sensors
Fork Sensors
Reflectors, Lens Adapters and Splitters
Reflectors, Lens Adapters and Splitters
Mounting Brackets and Rods
Mounting Brackets and Rods
Sensor Tester and Spare Parts
Sensor Tester and Spare Parts
Shop Now

Fiber Optic Sensors

Category Selection

  • Wenglor OPT Series
  • Micro Detectors SSF Series
  • AutomationDirect DFP/DFT Series
Attaching glass Fiber-Optic Cables

Attaching Fiber Amplifer and Glass Fiber-Optic Cables

Fiber optic photoelectric sensors offer remote sensing/mounting options for long-distance or low- or no-power endpoint applications. Installations can be customized using cuttable fiber optic cables.

An installation consists of an amplifier mated to fiber cable(s) routed to the sensing area.

For part listings and specifications, go to Shop Now

OPT Fiber optic sensors

Wenglor OPT Series

OPT series single and multi-fiber units are available with large detection and working ranges and recognition of transparent objects.

  • 4 amplifier models available
  • DIN-rail mounting
  • Bargraph signal-strength indicator
  • NPN or PNP, Push Pull, Light-on/Dark-on selectable outputs
  • Red LED with visible spot
  • IO-Link available on select units
  • IP50/IP65 rated
  • Key potentiometer, teach-in
  • Glass and cuttable plastic fiber optic cables available (sold separately)

Starting at
$109.00
(OPT2040)

SSf Fiber optic sensors

Micro Detectors SSF Series

SSF series DC-powered fiber optic photoelectric sensors offer sensitivity adjustment using Teach button function.

  • 18mm round plastic fiber amplifiers
  • 4 models available
  • Sensing range is dependent on the optical fiber used (See specifications for Optical Fibers)
  • Normally open/ normally closed and NPN/ PNP output selectable, Light-on/ Dark-on selectable output
  • Red LED with visible spot
  • 2-meter axial cable exit or M12 quick-disconnect
  • IEC IP67 protection rating
  • Cuttable plastic fiber optic cables available (sold separately)

Starting at
$58.00
(SSF-0N-0A)

DFP/DFT Fiber optic sensors

AutomationDirect DFP/DFT Series

DFP/DFT series compact rectangular plastic DIN-rail mount DC-powered fiber amplifier and cuttable fibers offer maximum flexibility.

  • 4 DFP models available (with 12-turn potentiometer with illuminated scale for sensitivity setting)
  • 4 DFT models available (with Teach function)
  • DIN-rail mounting
  • Sensing range is dependent on the optical fiber used (See specifications for Optical Fibers)
  • Multifunctional output: NPN or PNP; Light-on/ Dark-on modes
  • Red LED with visible spot
  • 2-meter axial cable exit or M8 quick-disconnect
  • IEC IP64 protection rating
  • Cuttable plastic fiber optic cables available (sold separately)

Starting at
$128.00
(DFP-AN-1A)


Shop Now