Cookies are not enabled on your browser.
XGB series motion and specialty modules add advanced motion functions beyond the CPU's built-in I/O. EtherCat modules allow connection to up to 16 EtherCat-enabled servo systems, for advanced motion control. High-speed counter input modules add I/O capacity with up to 500 kHz switching frequency.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Applications that require precise positioning or coordinated movements need modules capable of accurately tracking and supplying high-frequency pulse trains. LS Electric XGB PLCs offer many motion control capabilities and several expansion modules are available to add more high-speed inputs and/or EtherCAT positioning.
For part listing and specifications, go to Shop Now
EtherCAT (Ethernet for Control Automation Technology) is an Ethernet fieldbus that provides industry-leading performance, flexibility, and cost advantages. The functional principle - processing data on the fly - makes EtherCAT extremely fast and capable of real-time, deterministic communication with virtually unlimited nodes that can be synchronized for the highest precision. With EtherCAT positioning expansion modules, easily add multiple axes of EtherCAT-controlled motion to the XGB PLC.
Starting at
(XBF-PN04B)
High-speed counter expansion modules are available to detect extremely fast input pulses, such as encoder signals, for accurate pulse/position tracking.
Starting at
(XBF-HO02A)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings