Cookies are not enabled on your browser.
XGB series discrete DC I/O modules monitor ON/OFF signals or control devices that switch DC power (12 or 12-24 VDC), such as discrete sensors, solenoid valves, or lights. High-density input and output modules with up to 32 points and a combination input/output module are available.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Many applications rely on digital or discrete control devices that transmit and receive ON/OFF signals using DC voltage, such as limit switches and proximity sensors. These devices are used extensively in industrial applications, especially in package handling and conveying systems. LS XGB PLCs offer up to 32 points of built-in discrete I/O. If additional DC I/O is required, several DC I/O expansion modules are available.
Starting at
(XBE-DC16A)
For part listing and specifications, go to Shop Now
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings