Cookies are not enabled on your browser.
XGB series analog I/O modules monitor or supply the signals needed for precise control of a process, such as level or pressure, in ranges such as 4-20 mA and 0-10 VDC. High-resolution temperature and load cell modules are available for accurate temperature readings and weight measurements.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Analog I/O accommodates signals that can vary between full ON and full OFF that discrete I/O cannot. It provides the PLC with the data it needs for precision control of a process. To know the exact liquid level in a tank or to partly open a control valve, analog I/O is required. One important factor to remember with analog modules is the resolution they provide. The higher the resolution, the higher the accuracy of the input measurement or output response.
Starting at
(XBF-DV04A)
For part listing and specifications, go to Shop Now
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings