Cookies are not enabled on your browser.
The XGB controller, manufactured by global PLC supplier LS Electric, features a robust hardware selection including models with many high-level motion-specific capabilities, as well as a flexible programming software that supports several IEC standard-based languages.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
The LS Electric XGB PLC provides advanced functionality for a low, low cost:
FREE IEC-based programming software can handle a wide range of applications:
What do you get when you take a well-established, global PLC manufacturer and combine that with a customer-focused, value-centric online supplier? You get the best of both worlds, otherwise known as the LS Electric XGB PLC from AutomationDirect. The LS Electric controller has many great features including a robust hardware selection, advanced FREE IEC-based programming software, and many high-level motion-specific capabilities. Add to that the customer satisfaction, the amazing $279.00 starting-at price, and the FREE tech support provided by AutomationDirect, and you have a "win-win" control solution!
The XG5000 programming software is an advanced tool for configuring and programming the LS PLCs. This highly developed software has been fine-tuned over the years to provide a wealth of features and capabilities, including over 700 function blocks with over 70 motion control specific blocks, a convenient project simulator, and numerous data types including IEC standard data types (64 bit available) and 3 dimensional arrays.
LS Electric XGB PLC Software Overview
LS Electric XGB Help Site with Tutorial Videos
Need a dedicated Motion Controller?
The LS Electric XMC motion controller builds further on the XGB family of hardware. These brick-style controllers have a full complement of built-in I/O, including 2 encoder inputs to enable full-closed-loop control. With 4 CPU models, XMC also offers built-in control of 8 or 16 axes of EtherCAT motion and allows control of up to 32 EtherCAT I/O racks (using the XEL-BSSCT bus coupler and XGB I/O modules). And the XMC uses the same XG5000 programming software to leverage your intellectual investment.
For part listing and specifications, go to Shop Now
XGB PLCs with embedded I/O can act as standalone controllers or can be expanded with multiple I/O expansion modules. The powerful CPU offers up to 6 axes of motion control (depending on model) using up to 32 built-in I/O points with high-speed capability, and robust communications support.
XMC brick style motion controllers with embedded I/O can function as standalone units, providing built-in EtherCAT Master and a generous selection of discrete and analog I/O onboard. These powerful controllers can control up to 8 or 16 axes of EtherCAT motion (depending on model) AND up to 32 EtherCAT remote I/O racks when paired with the XEL-BSSCT bus coupler. They even include two encoder input channels to enable full-closed-loop control.
XGB bus couplers are ideal for systems where components are separated by large distances or where an extreme amount of I/O is needed. With these couplers, remote I/O can be located separately from the CPU and linked through EtherNet/IP, Modbus TCP or EtherCAT communication (supported protocols dependent on model chosen).
XGB discrete DC I/O modules monitor ON/OFF signals or control devices that switch DC power (12 or 12-24 VDC), such as discrete sensors, solenoid valves, or lights. High-density input and output modules with up to 32 points and a combination input/output module are available.
The XGB AC I/O module monitors ON/OFF devices that operate with AC power (120 VAC), such as sensors, pilot devices, and motor contactors.
XGB relay modules can operate DC or AC rated devices (125 VDC / 250 VAC). Modules are available with up to 16 Form A (normally open) relay contacts.
XGB analog I/O modules monitor or supply the signals needed for precise control of a process, such as level or pressure, in ranges including 0-20 mA, 4-20 mA, and 0-10 VDC. Current/voltage input, current output, voltage output, and a combination input/output model are available.
XGB PLCs have several built-in communication ports; optional expansion modules can provide additional protocols including EtherNet/IP.
XGB motion and specialty modules perform advanced functions that are out of the realm of standard I/O.
High-speed counter input expansion modules offer additional high-speed capability with up to 500 kHz switching frequency
EtherCAT positioning modules provide extremely accurate motion control using Ethernet transmission media
Connections for the 32-point expansion modules and 32-point PLC units are made using specially designed Smart Link terminal blocks and connection cables. These cables and connectors provide readily accessible terminals for field I/O signals, organized wireways, and easily traceable I/O connections.
Accessories for the LS Electric PLCs and motion controllers include a variety of replacement terminal blocks. XG5000 software features many of the IEC programming languages along with motion axis and servo drive setup/testing applications. Software can be downloaded for free or purchased on a USB drive.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings