Cookies are not enabled on your browser.
BRX PLC relay output modules control ON/OFF devices that operate at higher AC or DC currents. Modules are available with up to 16 points; all snap onto any PLC unit and are autoconfigured in the software. A DC in/relay out combo module is also available.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.











For use with higher current control devices, PLC relay output modules function just as an electromechanical control relay would. An external source is supplied to the relay contacts on the module and the PLC CPU will control the opening or closing of these contacts based on the logic coded in the CPU. This way, the PLC controls the device by completing or breaking the control circuit. Since the PLC is only controlling the "coil" and not supplying the output voltage, higher current circuits can be controlled. BRX PLCs with built-in I/O provide up to 16 relay output points. If additional relay outputs are required or to add relay outputs to the M series (no I/O) CPU, several relay I/O expansion modules are offered.
Starting at
$73.00
(BX-05TRS)
For part listings and specifications, go to Shop Now
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings