BRX PLC discrete DC I/O modules monitor and control ON/OFF type devices that switch DC power (up to 24V), such as sensors and small loads such as solenoid valves or lights. Modules are available with up to 32 points, snap onto any PLC unit, and are autoconfigured in the software.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Many applications rely on digital or discrete control devices that transmit and receive ON/OFF signals using DC voltage, such as limit switches, stacklights, and proximity sensors. These devices are used extensively in industrial automation. BRX PLCs with built-in I/O offer up to 36 points of discrete I/O utilizing 12-24 VDC. If additional DC I/O is required or for the M series CPU (no built-in I/O) to process DC discrete signals, several DC I/O expansion modules are available.
Starting at
$49.00
(BX-08ND3)
For part listings and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings