Cookies are not enabled on your browser.
ProSense thermowells allow thermometers or spring-loaded RTD and thermocouple probes to be inserted and removed without interrupting the process, eliminating the need for a probe mounting fitting or adapter. Drilled bar stock one-piece units (no welds) are made from 304 or 316 stainless steel.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.









Category Selection
Thermowells are essentially small pipes, closed at one end, bolted into a pipeline or vessel, and used with a spring-loaded probe and connection head. They physically maintain containment of the liquid or gas, protect the probes from physical damage, and allow them to be inserted and removed without draining the process fluid.
Response time will be slower for a probe installed in a thermowell. Be sure to install the probe so that it contacts the end of the thermowell for a faster response. Thermal compound may be used, depending on the application.
All thermowells are pre-built stock items.
For part listings and specifications, go to Shop Now
Thermowells designed for use with spring-loaded thermocouple, RTD probes, or thermometers eliminate the need for a separate probe mounting fitting or adapter.
Starting at
$31.00
(TW025-01)
Sanitary Clean-In-Place 3-A approved thermowells allow the use of standard temperature sensors in hygienic applications.
Starting at
$106.00
(STW04-01)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings