Temperature transmitters support many sensor types and deliver outputs ideal for extending signals to controllers. Mounting options include DIN rail, connection head, and inline styles. Fixed range and programmable options are available; select models feature IO-Link or HART communication.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Temperature measurement signals are typically in the millivolt range, making them vulnerable to electrical noise and signal loss over long cable runs. Temperature transmitters convert these weak signals into more robust outputs, ensuring reliable and accurate measurements. They support a wide range of thermocouple and RTD types, with communication options including HART and IO-Link for seamless integration with modern control systems. A variety of installation options provide the flexibility to meet a wide range of application requirements.
For part listings and specifications, go to Shop Now
New!
Endress+Hauser TMT36 iTEMP series head-mounted temperature transmitters enable fast commissioning and seamless integration with control systems via IO-Link. This advanced interface supports offline configuration, setup without process interruption, and simple plug-and-play replacement for minimal downtime. Comprehensive diagnostics ensure reliable performance and simplify maintenance.
Priced at
$210.00
(TMT36-13A9/101)
New!
Endress+Hauser TMT72 iTEMP series HART compatible programmable temperature transmitters provide exceptional reliability, accuracy, and long-term stability by converting signals from RTD, thermocouple (TC), resistance, and voltage inputs. They integrate easily into control and asset management systems and can be configured via HART® or wirelessly over Bluetooth using the free Endress+Hauser SmartBlue App.
Starting at
$627.00
(TMT72-4LR3/142)
New!
The Endress+Hauser TMT142B iTEMP is a compact, rugged temperature transmitter designed for harsh environments. HART® compatibility ensures seamless integration with control systems, while advanced diagnostics improve safety and operational efficiency. The free SmartBlue App streamlines configuration and maintenance, even in hard-to-access locations.
Priced at
$1,400.00
(TMT142B-1E60/1W9)
Convenient head-mounted temperature transmitters can be installed in any ProSense connection head or any DIN Form B sensor head.
Priced at
$97.00
(XTH2-0100F-PT1)
DIN rail-mounted temperature transmitters easily mount inside control panels on 35mm DIN-rail and are available for a variety of thermocouple and RTD types.
Starting at
$123.00
(XTD-0100F-J)
ProSense TTD-20 series temperature transmitters mount directly to the M12 connection port of select RTDs.
Starting at
$79.00
(TTD-20-N40160F-H)
ProSense XTD2/XTH2 series universal programmable temperature transmitters are ideal for a wide range of industrial applications. These versatile and reliable temperature transmitters offer several mounting options and can be used with a variety of sensors and process inputs.
Starting at
$124.00
(XTH2-0-UNV-S)
AutomationDirect FC series temperature transmitters deliver reliable signal conditioning for thermocouple, millivolt, and 3-wire RTD inputs. These compact transmitters are ideal for a wide range of industrial temperature monitoring applications.
Priced at
$192.00
(FC-T1)
ProSense SCU series universal signal conditioners handle a wide range of sensor inputs, providing scaling, isolation, and signal conversion in one compact unit.
Starting at
$252.00
(SCU-3100)
ProSense SC6 series high density signal conditioners offer a compact solution for space-limited applications. These low-cost conditioners are ideal for industrial automation and process control systems where accurate and reliable signal conditioning is essential and cost concerns are at the forefront.
Starting at
$121.00
(SC6-6102)
New!
WAGO JUMPFLEX® 857 series signal conditioners and temperature transmitters deliver reliable performance with configurable input and output ranges, making them adaptable to a wide variety of applications. Built-in diagnostics on temperature models simplify troubleshooting and help reduce downtime. Convenient push-in connections and jumper slots at every terminal speed up wiring, minimize errors, and shorten maintenance time.
Starting at
$287.00
(857-800)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings