Cookies are not enabled on your browser.
Optris infrared pyrometers allow temperature measurement in applications where non-contact sensing is required. They come preconfigured and ready to use out of the box and are available in a selection of sensing ranges, optical resolutions, cable lengths, and analog output types.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.









Category Selection
Infrared pyrometers determine the surface temperature of an object based on its emitted infrared radiation. These sensors read the temperature of inaccessible or moving objects without difficulty. An essential feature of infrared temperature sensors is that they allow non-contact sensing, preventing contamination or exposure to hazardous materials.
For part listings and specifications, go to Shop Now
Optris CS LT series infrared pyrometers are ideally suited for temperature measurement in small and narrow environments. These sensors have a broad measuring range and feature a rugged stainless steel construction.
Starting at
$125.00
(OPTCSLT15SFCB1)
Optris CSmicro LT/LTH series infrared pyrometers feature a miniature stainless steel measuring head and are optimally suited for installation in limited spaces. They have a broad measuring range, and their small size makes mechanical integration very cost-effective.
Starting at
$250.00
(OPTCSMALT15SF0505)
Optris CSmicro 3ML/3MH series infrared pyrometers feature a short measuring wavelength with a spectral range of 2.3 µm. They are well-suited for measuring the temperature of metallic surfaces and even allow temperature measurement through glass.
Starting at
$525.00
(OPTCSMA3MHSF0505)
Optris CSmicro 2MH series pyrometers have a wide temperature sensing range and a spectral range of 1.6 µm, making them the ideal IR pyrometers for temperature measurements of metals. Their small infrared measuring head is perfectly suited for use in limited spaces and allows for easy installation.
Starting at
$560.00
(OPTCSMA2MHSF0505)
Optris CSlaser series infrared pyrometers feature an innovative double laser aiming system, a broad measurement range, and a rugged, stainless steel construction. With integrated electronics and fast response times, these performance sensors offer high accuracy and repeatability for applications where precise temperature measurement is critical.
Starting at
$700.00
(OPTCSLLTSF)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings