Cookies are not enabled on your browser.
Temperature transmitters with integral sensors combine an RTD and transmitter in a stainless steel body. They are ready to use out-of-the-box or can be custom configured using software or IO-Link options. Various probe lengths are available with NPT, 3-A sanitary tri-clamps, or compression fittings.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.









Category Selection
By combining the temperature sensing element and transmitter electronics in the same housing, these sensors offer several advantages, including:
For part listings and specifications, go to Shop Now
ProSense XTP series compact temperature transmitters are built for harsh duty, combining rugged stainless steel housings, high-pressure resistance, and excellent protection ratings. The free ProSense XT-SOFT software simplifies programming custom measuring ranges and configuring additional parameters.
Starting at
$168.00
(XTP25N-030-N40140F)
New!
Endress+Hauser TM311 iTHERM CompactLine series temperature transmitters integrate a precision RTD and transmitter within a single stainless steel housing. Pre-configured measuring ranges allow for immediate use, while IO-Link capability provides advanced access to temperature readings, configuration settings, diagnostics, and data logging.
Starting at
$253.00
(TM311-TLU6/0)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings