Media-separated, two-port pipeline valves allow on/off control of gases or fluids while the valve working components never contact the process media. Two-position, spring-return, diaphragm-type valves are available with 24VDC, 24VAC, or 120VAC solenoids and have DIN-style wiring connectors.