Cookies are not enabled on your browser.
Signal conditioners, transmitters, and optical isolators eliminate ground loops, isolate noise issues, and convert signals to required types and ranges. Point-to-point wireless devices offer long-range signal transmission, and limit alarms provide discrete outputs based on an analog input value.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.









Category Selection
For systems that rely on precise measurements, safeguarding control signals from degradation and interference is vital. Even with the best equipment, signals can be degraded if the equipment is not properly installed or is not protected by signal conditioners/signal isolators. This selection of signal conditioners, transmitters, and optical isolators solve ground loop problems, isolate noise issues, convert signals to desired levels and types, and allow longer cable runs. Limit alarms take analog inputs and provide low-limit, high-limit, or other discrete outputs based on the input value. Point-to-point wireless I/O provides an easy solution for connecting to remote/isolated devices.
For part listings and specifications, go to Shop Now
These signal conditioners isolate analog voltage and current signals or provide bipolar/unipolar voltage conversions with isolation. Various inputs are supported including current, voltage, RTD, and thermocouple, with current, voltage, frequency, and/or relay outputs. Many units can be configured via DIP switches, or a programming module, depending on model.
Universal input conditioners/isolators accept a variety of inputs and provide current, voltage, frequency, and/or relay outputs with programmable ranges and functions all in one unit. They are configurable via a detachable programming module that displays the input signal, engineering units, output signal, and relay status.
Newest Additions!
Thermocouple and RTD transmitters accept popular sensor types and measurement ranges and provide current outputs. Universal models also accept millivolt, current, and potentiometer inputs; select models offer a frequency output. These units are ideal for wiring and extending signals to controllers.
Newest Additions!
High-density 6mm and universal signal conditioners convert frequency inputs up to 100 kHz. Both accept multiple sensor types, provide isolation, and deliver fast response times. Ultra-slim models offer analog or relay outputs; universal models include scalable outputs and a square root function.
Optical isolators connect encoders to PLCs, servo drives, and other devices. They solve electrical noise issues, convert encoder signal types or voltage levels, provide multi-channel high-speed isolation for other sensor types, and can be used as repeaters for long cable runs.
Limit alarms accept analog inputs and provide low-limit, high-limit, or other discrete output indications based on the input value. Voltage or current input signals are compared to trip points configured via DIP switches or a programming module. Relay outputs can be used to interface with other process equipment.
Newest Additions!
High-density signal conditioners provide reliable signal conversion for industrial applications. They feature ultra-slim 6mm housings, signal isolation, DIP switch setup, FM-approved models, support for voltage, current, temperature, pulse, and frequency inputs, and a variety of output options.
New!
Point-to-point wireless I/O is ideal for industrial settings where hard wiring is impractical, such as long distances, physical obstacles, or moving equipment. It creates a dedicated, bidirectional radio link between a pre-paired set of wireless units, enabling reliable transmission of analog or digital signals with easy deployment.
Accessories and spare parts for signal conditioners include replacement terminal blocks, configuration software for programmable units, configuration cable (for use with software), and a detachable programming/display module for select models.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings