Cookies are not enabled on your browser.
    Cookies are not enabled on your browser.



 
            
    
Rugged pressure switches and transmitters provide accurate and reliable feedback for pressure control and monitoring applications. Switches provide simple setpoint-tripped signals, while transmitters can provide gauge, absolute, or differential pressure analog readings.
 
              
                  Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.





Many industrial systems, especially those involving hydraulics and pneumatics, require stable pressurization to operate efficiency and correctly. Too much pressure can be dangerous and too low of a pressure can cause equipment malfunctions or indicate a costly leak in the supply line. Pressure switches and sensors are used to ensure accurate system pressure and can alert operators when/if a problem arises.
For part listings and specifications, go to Shop Now
Newest Additions!
Mechanical pressure switches supply simple setpoint-triggered signals and deliver long life in various applications with challenging environments. Solid state pressure switches use strain gauge technology to provide over 50 million switch cycles with long-term stability and no drift.
Newest Additions!
Pressure transmitters provide accurate pressure sensing with a proportional analog output. Models offer features such as TFT displays, IO-Link communication, and sanitary tri-clamp connections, as well as UL Classification to NSF/ANSI/CAN 61 and 372 for drinking water use.
Plastic body digital pressure sensors provide excellent value for air-only applications. Stainless steel models offer high accuracy and reliability and are ideal for liquid and gas applications. Select models feature a 1-1/2in sanitary tri-clamp process connection for food and beverage applications.
ProSense low-differential pressure transmitters are ideal for air filter monitoring, building pressurization, and cleanrooms. Digital-display transmitters offer accurate sensing up to 400 inches of water column of differential, positive or negative pressures, hydrostatic liquid level, and flow.
Siphons, snubbers, isolation and throttling needle valves, and manual block and bleed needle valves protect sensitive instrumentation from high-temperature media and pressure surges. Additional accessories include mounting brackets, protective covers, and M12 cables.
 Safe &
                Secure
   Safe &
                Secure
             
                
        Voted #1 mid-sized employer in Atlanta
        Check out our 
        
            job openings
        
    
 Updating...
 Updating...