Filter Results Clear All
You've selected:
> Process Control & Measurement > Hour Meters & Counters
  •   Shop  
  •   Overview  
Hour Meters & Counters
Hour Meters and Counters

Hour meters and counters provide analog or LCD numerical display of total hours of use or a count metered from processes, equipment, or machinery. These meters and counters are available in a variety of input voltage ranges and mounting options.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Electrical Hour Meters
Electrical Hour Meters
Electromechanical Hour Meters
Electromechanical Hour Meters
Electrical Counters
Electrical Counters
Electromechanical Counters
Electromechanical Counters
Gaskets & Accessories
Gaskets & Accessories
Shop Now

Hour Meters and Counters

Category Selection

  • Electrical Hour Meters
  • Electromechanical Hour Meters
  • Electrical Counters
  • Electromechanical Counters
  • Gaskets and Accessories

Hour meters and counters provides reliable counting and run-time tracking for a host of industrial or commercial applications.

Device Types

  • Hour meters: Battery-powered and electromechanical units measure equipment run-time to track usage or predict maintenance schedules
  • Counters: Battery-powered and electromechanical units totalize input pulses that can represent usage, quantity or other process measurements

For part listings and specifications, go to Shop Now

This link opens a PDF. Hour Meters and Counters Overview

Electrical Hour Meters

Electrical Hour Meters

These low-cost, compact, self-powered Trumeter hour meters include a non-replaceable lithium battery for reliable operation up to ten years.

  • 7511 Series 8-digit self-powered LCD timers offer four timing modes with an external reset option.
  • 6320 Series meters feature a high-contrast, 8-digit LCD display, and support remote reset.
  • 3410 Series low-cost, totally-sealed meters feature an 8-digit high-visibility LCD display and offer AC and DC voltage input ratings in the same unit.

Starting at
$24.50
(3410-0000)

LEARN MORE
Electromechanical Hour Meters

Electromechanical Hour Meters

With a quartz time base and sealed case, these Trumeter hour meters provide years of reliable, accurate service. All models are NEMA 4X/12 rated when mounted in a suitable enclosure with the optional gasket.

  • 722 Series 6-digit AC hour meters have a wide operating range of 90-264VAC at 50/60 Hz, and offer a variety of housing options.
  • 732 Series 6-digit DC hour meters have an operating range of 10-80VDC with built-in overvoltage and reverse polarity protection.

Starting at
$24.00
(732-0001)

LEARN MORE
Electrical Counters

Electrical Counters

These compact, self-powered Trumeter LCD counters include a non-replaceable lithium battery for reliable operation up to ten years.

  • 7111 Series 8-digit totalizing counters offer high performance at a low price. Certain models provide counting speeds up to 10kHz; others offer a wide input voltage range at a maximum 10Hz count frequency.
  • 6300 Series counters feature a high-contrast, 8-digit LCD display, and support low-speed (0 to 40Hz) or high-speed (0 to 500Hz) counting.
  • 3400 Series low-cost, sealed 8-digit counters offer AC and DC voltage input ratings in the same unit, 40Hz counting speed and are available in multiple mounting options.

Starting at
$23.50
(3400-0000)

LEARN MORE
Electromechanical Counters

Electromechanical Counters

Low cost, simple and compact design, and reliability make these Trumeter electromechanical counters ideal for most counting applications.

  • 49 Series 6-digit counters with pushbutton reset are ideal for critical applications with limited space. Their rugged mechanics require no lubrication or maintenance.
  • 4916 Series 6-digit non-resettable counters offer reliable performance with low power consumption. They will not lose their count due to power failure or electrical noise.

Starting at
$26.00
(RV8-4916D)

LEARN MORE
Gaskets and Accessories

Gaskets and Accessories

Gaskets provide NEMA 4X/12 and IP66 ratings when used to install Trumeter hour meters and counters in a suitable enclosure.

Starting at
$2.25
(5003-008)


Shop Now