ProSense temperature transmitters accept popular sensor types and ranges, and offer current outputs, ideal for extending signals to controllers. The programmable SCU series accepts thermocouple, RTD, voltage, current, and/or potentiometer inputs, and offers current, voltage and/or relay outputs.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Temperature measurement signals are small and can be in the millivolt range, making them highly susceptible to attenuation and electrical interference when traveling through long wire runs. By converting the millivolt signal sent from a measurement probe into a less susceptible signal, temperature transmitters reduce the effects of electrical noise and prevent single degradation for accurate readings over long transmission distances.
Temperature transmitters are available for a variety of thermocouple and RTD types and provide several installation options.
For part listings and specifications, go to Shop Now
Convenient head-mounted temperature transmitters can be installed in any ProSense connection head or any DIN Form B sensor head.
Priced at
$86.00
(XTH2-0100F-PT1)
DIN rail-mounted temperature transmitters easily mount inside control panels on 35mm DIN-rail and are available for a variety of thermocouple and RTD types.
Starting at
$109.00
(XTD-0100F-J)
ProSense TTD-20 series temperature transmitters mount directly to the M12 connection port of select RTDs.
Starting at
$79.00
(TTD-20-N40160F-H)
ProSense XTD2/XTH2 series universal programmable temperature transmitters are ideal for a wide range of industrial applications. These versatile and reliable temperature transmitters offer several mounting options and can be used with a variety of sensors and process inputs.
Starting at
$110.00
(XTH2-0-UNV-S)
Universal signal conditioners accept mA, VDC, thermocouple, RTD, linear resistance, or potentiometer inputs and provide relay, frequency, and/or analog outputs (depending on the model).
Starting at
$224.00
(SCU-3100)
High-density signal conditioners provide conversion of single-channel Type J and Type K thermocouple signals and/or 2-, 3-, or 4-wire RTD inputs and feature a narrow 6mm width housing to minimize required panel space.
Starting at
$108.00
(SC6-6102)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings