Cookies are not enabled on your browser.
High-density signal conditioners provide reliable signal conversion for industrial applications. They feature ultra-slim 6 mm housings, signal isolation, DIP switch setup, FM-approved models, support for voltage, current, temperature, pulse, and frequency inputs, and a variety of output options.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
High density signal conditioners deliver precise signal conversion in a slim 6mm design for space-saving DIN rail mounting. They handle DC voltage and current, bipolar, pulse, frequency, tachometer, potentiometer, thermocouple, and RTD signals with built-in isolation to eliminate ground loops. Available in single-channel, two-channel, or splitter configurations, they provide a variety of power options, and quick setup via fixed or DIP switch settings. Reliable and precise, these modules deliver fast signal conditioning while maximizing panel space.
For part listing and specifications, go to Shop Now
WAGO JUMPFLEX® 857 series signal conditioners and temperature transmitters deliver reliable performance with configurable input and output ranges, making them adaptable to a wide variety of applications. Built-in diagnostics on temperature models simplify troubleshooting and help reduce downtime. Convenient push-in connections and jumper slots at every terminal speed up wiring, minimize errors, and shorten maintenance time.
Starting at
(857-412)
Newest Additions!
ProSense SC6 series high density signal conditioners and temperature transmitters feature an ultra-slim 6mm width, providing a compact solution for space-limited applications. These cost-effective signal conditioners are ideal for industrial automation and process control systems where accurate and reliable signal conversion and isolation is essential.
Starting at
(SC6-6102)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings