Cookies are not enabled on your browser.
High-density 6mm and universal signal conditioners convert frequency inputs up to 100?kHz. Both accept multiple sensor types, provide isolation, and deliver fast response times. Ultra-slim models offer analog or relay outputs; universal models include scalable outputs and a square root function.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.









Category Selection
Frequency input signal conditioners provide an interface between frequency-generating sensors and downstream equipment, converting, isolating, and transmitting signals for monitoring and control. They accept inputs from NPN/PNP proximity switches, TTL logic signals, tachometers, and NAMUR sensors, with many handling frequencies up to 100 kHz. By scaling or converting these inputs into standard analog signals, they allow control systems to monitor flow, speed, or other rate-based measurements. Select models provide relay outputs for alarm or control, square root extraction for flow applications, or built-in sensor power supplies for simplified wiring.
For part listings and specifications, go to Shop Now
ProSense SCU series universal signal conditioners handle a wide range of sensor inputs, providing scaling, isolation, and signal conversion in one compact unit. Available models accept high-speed frequency inputs for applications such as flow, speed, and RPM monitoring.
Starting at
$303.00
(SCU-2502)
New!
ProSense SC6 series high density signal conditioners feature an ultra-slim 6mm width, providing a compact solution for space-limited applications. These cost-effective signal conditioners convert a wide range of frequency inputs to an output that can be used by a PLC or other device. The analog output model can easily be scaled for an application’s frequency range while the relay output model can be configured to trigger at a specific frequency value.
Starting at
$240.00
(SC6-2502)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings