AutomationDirect
Search
Login | Register
Accounts & Orders
Cart
0
$0.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...Loading...

Your Account

Account Home

Checkout   $0.00


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Pay Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • My Product Docs
  • Credit Application
  • Tax Exemption
| Direct Sales in US and Canada | 1-800-633-0405 | About Us | Contact Us | Line Card
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wiring Solutions
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Quadritalia® Modular Enclosures
  • Stellar® Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • Werma® Stacklights
  • ZIPLinks
Filter Results Clear All
You've selected:
> Motor Controls > AC Variable Frequency Drives (VFD) > Washdown (NEMA 4X) VFDs
  •   Shop  
  •   Overview  
  •    In Depth   
Washdown (NEMA 4X) VFDs
NEMA 4X (Washdown) AC Variable Frequency Drives (VFD)

NEMA 4X rated variable frequency drives (VFD) enable speed control for 3-phase AC motors such as those in conveyors and pumps, and are suitable for washdown-duty applications. They offer V/Hz, sensorless vector or field oriented vector control up to 30hp.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Micro VFDs
Micro VFDs
General Purpose VFDs
General Purpose VFDs
High-Performance VFDs
High-Performance VFDs
Washdown (NEMA 4X) VFDs
Washdown (NEMA 4X) VFDs
VFD Communication & I/O Modules
VFD Communication & I/O Modules
VFD Accessories
VFD Accessories
Line Reactors & Output Filters
Line Reactors & Output Filters
Braking Units & Resistors
Braking Units & Resistors
EMI Filters
EMI Filters
Shop Now

Washdown (NEMA 4X) AC Drives

Category Selection

  • WEG CFW500 NEMA 4X AC Drives
  • IronHorse ACN NEMA 4X AC Drives
  • DURApulse GS20X NEMA 4X AC Drives

The NEMA 4X environmental rating is given to drive enclosures that are washdown duty-rated and built to withstand a harsh environment. Food and beverage processing and water treatment facilities (both indoors and outdoors) are examples of harsh environments where the equipment will be subject to repeated high-pressure washdowns.

The NEMA 4X enclosure also allows you to mount the VFD directly to a machine, outside of an electrical panel. This can eliminate long runs of expensive VFD cable for motor wiring, reduce the need for external VFD output filters and in some cases simply provide a convenient, self-contained motor control at the machine or conveyor with an optional OSHA certified lock-out/tag-out disconnect.

For part listings and specifications, go to Shop Now

This link opens a PDF. NEMA 4X AC Drives Overview

WEG CFW500 NEMA 4X AC Drives

WEG CFW500 NEMA 4X AC Drives

Newest Additions!

  • WEG higher current 10hp IP66/NEMA 4X drives

WEG CFW500 series drives are high-performance AC variable frequency drives that support closed-loop flux vector speed control as well as torque control modes and can operate both AC Induction motors and permanent magnet AC motors. These models are offered in an IP66/NEMA 4X enclosure up to 20hp.

Rated for washdown applications and suitable for use in direct sunlight

  • 200-240 VAC 1-phase up to 3hp, 3-phase up to 10hp
  • 380-480 VAC 3-phase up to 20hp
  • Control modes include Scalar, Vector Control (Sensorless and closed-loop with encoder feedback), and VVW PM (suitable for fan, pump and compressor)
  • 0 to 500 Hz output frequency range
  • 2.5 to 15 kHz adjustable switching frequency (5 kHz standard)
  • Speed and torque control down to 0 (zero) rpm & precision of 0.01% for speed control are attainable with closed-loop encoder feedback using vector control
  • Linear and "S" ramp acceleration and deceleration
  • Local/remote control
  • DC braking
  • Torque boost
  • Motor slip compensation
  • Electronic pot, preset speeds & Jog modes
  • Adjustable V/Hz profile
  • Adjustable output current limit
  • Flying start / ride-thru
  • PID regulator & PID sleep mode
  • AC Induction motors or Permanent magnet AC (PMAC) motor support
  • Built-in SoftPLC
  • Built-in RS-485 (Modbus RTU) communication
  • Plenty of built-in I/O, expandable with option modules
  • Built-in 24VDC power supply (max. 150 mA)
  • STO - Safe Torque Off (TUV certified) with option module
  • Optional remote keypads

Starting at
$458.00
(14989840)

GS20 Series AC Drives

IronHorse ACN NEMA 4X AC Drives

The ACN series of NEMA 4X sensorless vector AC drives have features normally only found on more expensive drives, in a NEMA 4X enclosure and at a great price. These drives offer an advanced remote keypad, Ethernet option cards so the drive can communicate over Modbus TCP and EtherNet/IP, and the option to configure and program using the free, user-friendly VFD Suite software. ACNxx series drives support 4 control modes which include V/Hz, slip compensation, sensorless vector and torque control.

  • 230 VAC: three-phase up to 20hp, single phase up to 10hp
  • 460 VAC: three-phase up to 30hp, single-phase up to 15hp
  • Single-phase UL Ratings - 230 or 460 VAC input
  • Can be used with AC induction motors or permanent magnet AC motors (PMAC)
  • Lockable, integrated disconnect or no-disconnect models
  • Output frequency to 400Hz (120Hz sensorless vector)
  • STO - Safe Torque Off (SIL2)
  • Built-in user sequence programming of 18 steps
  • Optional LCD text-based keypad can be remotely mounted with IP66 case
  • Local/Remote control mode selection or digital/comm input with Hand/Off/Auto control
  • Momentary power loss restarts
  • Analog I/O - configurable 2 Inputs and 1 output
  • 2-motor control
  • Built-in dynamic braking
  • PID controller - including sleep and wake
  • High speed communication interfaces with MODBUS RTU built-in, with optional EtherNet/IP and ModbusTCP communication card
  • Fire Mode - run fire mode during emergencies to have uninterrupted smoke removal and system pressure

Starting at
$239.00
(ACNND-20P5)

GS20 Series AC Drives

DURApulse GS20X NEMA 4X AC Drives

The DURApulse GS20X new generation high performance vector control drives provide many standard and advanced functions - all in a compact unit that has been reduced 40% in size. The NEMA 4X version provides service in the harshest of environments and offers many great features including dynamic braking, single-phase input capability (ALL 230VAC drives can be supplied single-phase), a built-in PLC, and optional EtherNet/IP and ModbusTCP communication. The drive supports up to four (4) independent IM motor parameter sets or supports control of a single AC PM motor. DURApulse GS20X AC drives offer several different speed control modes: standard V/Hz with pulse input feedback, sensorless vector (SVC) for Induction Motors (IM) and Permanent Motors (PM), and ultra-precise Field Oriented Vector control (FOC) for maximum open loop speed regulation control.

  • Compact modular design
  • NEMA 4X available up to 10hp
  • Single-phase/three-phase 230 VAC up to 7.5hp
  • Three-phase 460 VAC up to 10hp
  • Output frequency to 600Hz
  • Speed control potentiometer built in
  • Built-in PLC to support up to 2K steps
  • Built-in USB port for fast & easy programming
  • Free downloadable software for drive configuration and PLC programming
  • Field-upgradable firmware (drive & communication option card)
  • Optional remote LCD keypad
  • Momentary power loss restarts
  • 100kA Short Circuit Current Rating
  • Digital I/O - configurable (7) digital inputs (including one pulse train input up to 33kHz); (2) digital outputs
  • (1) SPDT relay output
  • (1) frequency output
  • (2) STO (Safe Torque Off) inputs
  • Analog I/O - configurable (2) Inputs and (1) Output
  • Multi-motor control (4 total)

Starting at
$267.00
(GS21X-20P5)


Shop Now
Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
Voted #1 mid-sized employer in Atlanta
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
FREE e-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
Shop with confidence
Checked   Safe & Secure
payment methods


We accept VISA, MasterCard, Discover, American Express, PayPal or company purchase orders.
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2025 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map     Send Us your Feedback     Unsubscribe     Email Preferences     Legal & Business Policies     YouTube Terms of Service
Clear login credentials



Back to Top


spinner Updating...
Info