Filter Results Clear All
You've selected:
> Motor Controls > AC Variable Frequency Drives (VFD) > VFD Accessories
  •   Shop  
  •   Overview  
  •    In Depth   
VFD Accessories
Accessories for AC Variable Frequency Drives

AC Drive accessories include mounting accessories, remote keypads, integrated disconnects, conduit boxes, and replacement fans. Software is available for free download or purchase on USB card.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Micro VFDs
Micro VFDs
General Purpose VFDs
General Purpose VFDs
High-Performance VFDs
High-Performance VFDs
Washdown (NEMA 4X) VFDs
Washdown (NEMA 4X) VFDs
VFD Communication & I/O Modules
VFD Communication & I/O Modules
VFD Accessories
VFD Accessories
Line Reactors & Output Filters
Line Reactors & Output Filters
Braking Units & Resistors
Braking Units & Resistors
EMI Filters
EMI Filters
Shop Now

AC Variable Frequency Drives (VFD)

Category Selection

  • Micro VFDs
  • General Purpose VFDs
  • High-Performance VFDs
  • Washdown (NEMA 4X) VFDs
  • AC Line Reactors
  • Output Filters
  • Braking Units and Resistors
  • EMI Filters
  • VFD Communications & IO Modules
  • VFD Software & Accessories

Variable frequency drives control the speed of alternating-current (AC) induction motors. In addition to saving energy, VFDs also reduce inrush current when starting a motor and provide controlled acceleration/deceleration to help prolong AC motor life.

  • Micro drives enable speed control for AC motors at an affordable price and in a compact footprint
  • General purpose drives provide speed control for AC motors in a variety of applications including conveyors, fans, and pumps
  • High-performance AC drives offer advanced features such as STO, closed-loop vector control and a built-in logic controller
  • VFDs suitable for washdown-duty applications are housed in a NEMA 4X (IP66) enclosure
  • A wide variety of accessories includes line reactors, braking units, I/O modules, fans, and keypads

For part listings and specifications, go to Shop Now

This link opens a PDF. AC Drives Overview and Selection Guide

Micro AC Drives

Micro VFDs

WEG CFW100 Drives

WEG CFW100 drives offer high performance and compact size, with a built-in HMI and PLC. These micro drives offer sensorless vector (SVC), scalar (V/F) or voltage vector (VVW) control

  • 115 VAC single-phase input / 230 VAC three-phase output, up to 1/2hp
  • 230 VAC single-phase input / 230 VAC three-phase output, up to 1hp

DURApulse GS10 Drives

The DURApulse GS10 series offers high quality and abundant features at our lowest price point. These drives support sensorless vector (SVC) or scalar (V/F) drive modes.

  • 120 VAC single-phase 1/4 to 1hp
  • 230 VAC single-phase 1/4 to 3hp
  • 230 VAC three-phase 1/4 to 7.5hp
  • 460 VAC three-phase 1/2 to 10hp

Starting at
$131.00
(GS11N-20P2)

LEARN MORE
VFDs - Durapulse GS20 Series - AC Drives

General Purpose VFDs

DURApulse GS20 AC Drives

DURApulse GS20 general purpose vector control drives provide many standard and advanced functions, all in a compact unit. Speed control modes available include standard V/Hz with pulse input feedback, sensorless vector control (SVC), and ultra precise field oriented vector control (FOC).

  • Single-phase 120 VAC up to 1hp
  • Single-phase/3-phase 230 VAC up to 20hp
  • Three-phase 460 VAC up to 30hp
  • Three-phase 575 VAC up to 10hp

IronHorse ACG Drives

The IronHorse ACG series of sensorless vector AC drives bridges the gap between a micro drive and high-performance VFD. These drives provide a variety of great features including dynamic braking, PID functionality, and RS-485 Modbus communication. All of the 230VAC and 460VAC models are fully capable of single-phase input capability (with derating), they offer several embedded analog and discrete I/O points, and can support up to two (2) independent IM motor parameter sets.

  • Single-phase 230 VAC up to 10hp
  • Three-phase 230 VAC up to 20hp
  • Single-phase 460 VAC up to 15hp
  • Three-phase 460 VAC up to 30hp

WEG CFW320 Drives

WEG CFW320 AC series drives are feature rich general purpose drives which include a built-in operator interface and SoftPLC. They also support scalar (V/Hz) or voltage vector (VVW) control. These drives include all the features of the CFW300 and add support for 460 VAC and optional Ethernet communications.

  • 115 VAC single-phase input / 230 VAC three-phase output, up to 1.5hp
  • 230 VAC single-phase input / 230 VAC three-phase output, up to 3hp
  • 230 VAC three-phase input I 230 VAC three-phase output, up to 5hp
  • 460 VAC three-phase input I 460 VAC three-phase output, up to 10hp

WEG CFW300 Drives

WEG CFW300 AC drives offer general purpose and ease-of-use with built-in HMI operator interface and SoftPLC, and support scalar (V/Hz) or voltage vector (VVW) control.

  • 120 VAC single-phase input / 230 VAC three-phase output, up to 1.5hp
  • 230 VAC single-phase input / 230 VAC three-phase output, up to 3hp
  • 230 VAC three-phase input / 230 VAC three-phase output, up to 5hp

Starting at
$162.00
(GS21-20P2)

LEARN MORE
VFDs - Durapulse GS4 Series - AC Drives

High-Performance VFDs

DURApulse GS30 AC Drives

DURApulse GS30 drives provide expanded parameter sets for greater versatility, several Ethernet communication options (including EtherCAT®), and advanced control modes including full closed loop for induction or permanent magnet AC motors.

  • 230 VAC single-phase 1/2 to 3hp
  • 230 VAC three-phase 1/2 to 50hp
  • 460 VAC three-phase 1/2 to 100hp

Toshiba AS3 AC Drives

Toshiba is a brand known for ruggedness and durability. The AS3 drives include many great features built in, such as Ethernet communication, that are an added cost with other drives. On top of the many embedded features, optional features include EtherCAT communications, closed-loop vector control, and optional 120 vac IO card.

  • 460 VAC three-phase 1/2 to 300hp

WEG CFW500 AC Drives

WEG CFW500 high-performance drives support closed-loop flux vector and torque control modes, available in sizes up to 150hp.

  • 230 VAC single-phase 1/4 to 3hp
  • 230 VAC three-phase 1/4 to 40hp
  • 460 VAC three-phase 1/3 to 150hp

DURApulse GS4 AC Drives

DURApulse GS4 series AC drives handle applications up to 300hp, and support sensorless vector technology.

  • 230 VAC single-phase 1 to 25hp
  • 230 VAC three-phase 1 to 100hp
  • 460 VAC three-phase 1 to 300hp

Starting at
$251.00
(15570800)

LEARN MORE
VFDs - Durapulse GS20(X) Series - AC Drives

Washdown (NEMA 4X) VFDs

WEG CFW500 IP66 AC Drives

Same closed-loop flux vector technology as the CFW500 IP20 in a NEMA 4X rated enclosure, in sizes up to 20hp.

  • 230 VAC single-phase 1/4 to 3hp
  • 230 VAC three-phase 1/4 to 10hp
  • 460 VAC three-phase 1/3 to 20hp

IronHorse ACN/ACNND Series AC Drives

ACN series NEMA 4X drives offer standard V/Hz, slip compensation, sensorless vector control (SVC), and torque control. Configure these drives with the free, user-friendly VFD Suite configuration software.

  • IP66 / NEMA 4X rating
  • Three-phase 200-240 VAC, 50/60 Hz, up to 20hp
  • Three-phase 380-480 VAC, 50/60 Hz, up to 30hp

DURApulse GS20X NEMA 4X AC Drives

GS20X series NEMA 4X drives offer standard V/Hz with pulse input feedback, sensorless vector control (SVC), and Field Oriented Vector control.

  • IP66 / NEMA 4X rating
  • Three-phase 200-240 VAC, 50/60 Hz, up to 7.5hp
  • Three-phase 380-480 VAC, 50/60 Hz, up to 10hp

Starting at
$239.00
(ACNND-20P5)

LEARN MORE
AC Line Reactors

AC Line Reactors

Input line reactors protect the AC drive from transient overvoltage conditions typically caused by utility capacitor switching. Input line reactors also reduce the harmonics associated with AC drives and are recommended for all installations.

These components are compatible with various DURApulse, Toshiba GS series, and WEG drives (check specifications for selection).

Starting at
$60.00
(LR2-40P2)

AC Line Reactors

Output Filters

Output line (load) reactors protect the motor insulation against AC drive short circuits and IGBT reflective wave damage, and also allow the motor to run cooler by "smoothing" the motor current waveform. They are recommended for operating "non-inverter-duty" motors, and for any motors where the length of wiring between the AC drive and motor is less than 100 feet.

For AC Drive-to-Motor wiring distances over 100 feet, use of the VTF series output filter is recommended.

Starting at
$368.00
(VTF-46-DE)

VFD Braking Resistors

Braking Units and Resistors

Braking resistors are used to increase the braking torque of the AC drive, for frequently repeated ON-OFF cycles of the AC drive, or for decelerating a load with large inertia. Braking resistors are compatible with various AC drives (check specifications for selection).

Larger AC drives also require that dynamic braking units be used in conjunction with the appropriate braking resistors. Braking units are available for certain DURApulse drives.

Starting at
$17.00
(GS-BR-080W200)

 WEG - CFW300 EMI Filter

EMI Filters

Filters reduce electromagnetic interference and offer high performance for use in a variety of drive applications where long motor supply cable runs are necessary and where compliance with industrial noise limits is required.

Zero phase reactors, (aka RF noise filters) help reduce radiated noise from the inverter wiring and are effective for noise reduction on both the input and output sides of the inverter.

Components are compatible with various DURApulse series, WEG, or other brands of drives (check specifications for selection).

Starting at
$60.00
(CFW320-KFB-S2)

CFW300 Software & Communications

VFD Communications & I/O Modules

Option cards are available to increase the I/O or add communications capabilities. Modules are available for various DURApulse, Toshiba, IronHorse, and WEG drives.

Options include (check for compatibility with specific drives):

  • Ethernet, EtherNet/IP, Modbus TCP, Modbus RTU, BACnet, and EtherCAT communications options
  • Discrete input, discrete output, relay output, and discrete I/O combo modules
  • Analog, relay/analog, encoder/analog, and temperature/relay combo modules
  • STO module
  • Encoder modules, line driver and open collector
  • Multi-port Ethernet cards for select DURApulse and IronHorse drives

Starting at
$9.25
(ACN-VFDS)

CFW300 Remote Keypad & Memory Module

VFD Software & Accessories

Drive configuration and programming software (available as a free download or on USB) allows the user to connect to a VFD from a PC for fast, convenient setup and/or programming of a built-in PLC, and offline storage of (multiple) configuration parameters.

An assortment of accessories to complete your VFD installation includes:

  • Conduit box kits that bolt to the bottom of a VFD to provide conduit entry and a/ NEMA 1 rating without the need to install in a separate enclosure
  • Flange mounting kits to extend the heat sinks on the back of the drive through the rear of the enclosure
  • EMC shield plates allow motor lead shields to be grounded at the drive
  • NEMA 4X disconnect switch provides local lockout to the GS20X drive
  • Remote keypads
  • Bezels
  • Cables
  • Backup power supplies
  • Memory modules
  • DIN rail mounting adapters
  • Potentiometer
  • Replacement cooling fans

Shop Now