Cookies are not enabled on your browser.
XGB series relay modules can operate DC or AC rated devices (125 VDC/250 VAC). Modules are available with up to 16 Form A (normally open) relay contacts. A combo DC input/relay output module is also available.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
For use with higher current control devices, relay output modules function just as an electromechanical control relay would. An external source is supplied to the relay contacts on the module and the master PLC or control device will control the opening or closing of these contacts based on the coded logic. Since the master is only controlling the "coil" and not supplying the output voltage, higher current circuits can be controlled.
Starting at
(XBE-RY08A)
For part listing and specifications, go to Shop Now
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings