Cookies are not enabled on your browser.
XGB series discrete DC I/O modules monitor ON/OFF signals or control devices that switch DC power (12 or 12-24 VDC), such as discrete sensors, solenoid valves, or lights. High-density input and output modules with up to 32 points and a combination input/output module are available.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Many applications rely on digital or discrete control devices that transmit and receive ON/OFF signals using DC voltage, such as limit switches and proximity sensors. These devices are used extensively in industrial applications, especially in package handling and conveying systems. Several DC I/O expansion modules are available.
Starting at
(XBE-DC08A)
For part listing and specifications, go to Shop Now
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings