Cookies are not enabled on your browser.
Capacitance level sensors with IO-Link communication capability can be configured with two separate switching thresholds for medium detection and differentiation. They can also be adjusted to work with alcohol- and oil-based liquids or even powders with a dielectric constant greater than 1.5.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Capacitive level switches are contact sensors that detect presence by evaluating the difference in the dielectric values of air (typically) and the measured media. When the media comes into contact with the sensing face, the sensor detects the change in capacitance and provides a discrete output. Capacitive level switches are useful for detecting the level of solids such as plastic pellets or water-based conductive liquids. IO-Link capability allows access to sensor performance and diagnostic data along with level indication.
For part listing and specifications, go to Shop Now
Endress+Hauser Liquipoint® FTW23 capacitance point level switches, developed and built for the food industry, detect water-based liquids in storage tanks, mixing vessels, and pipes.
Starting at
(FTW23-CA4MW5J)
Endress+Hauser Nivector® FTI26 capacitance point level switches detect powders or fine-grained bulk solids in silos, hoppers, and bins.
Starting at
(FTI26-CA7MWDG)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings