IO-Link functions similarly to traditional field I/O but adds the capability to collect diagnostic and operational data from IO-Link capable devices, helping pinpoint potential problems or improvements. IO-Link systems consist of one IO-Link master and at least one IO-Link device.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Traditional field I/O devices are great for controlling and monitoring processes that are located remotely from the main control cabinet. While IO-Link devices will perform the same general function as traditional field I/O devices, they go one step further by providing a window into the device itself for insight on potential problems or possible improvements:
For part listings and specifications, go to Shop Now
IO-Link master modules are the interface between field devices and higher-level controllers/information systems; they also control data traffic between the connected devices. Master modules can handle a variety of signals so you can mix and match traditional I/O devices with advanced IO-Link devices, to serve a wide range of applications requiring basic and/or rich process data.
IO-Link hubs easily connect multiple digital sensors and actuators to a single IO-Link master port using a single standard cable. These hubs are for standard field I/O signals and do not transmit diagnostic information. However, the IO-Link master module does monitor each channel for current and voltage anomalies. IO-Link hubs are an economical solution for a high-quality decentralized installation.
New!
IO-Link power supply modules provide connectivity between WAGO Pro2 power supplies and IO-Link masters. IO-Link connectivity provides remote accessibility to features, settings, and real-time data monitored by the power supplies.
IO-Link enabled photoelectric sensors offer reliable object detection along with enhanced diagnostics and configuration data, providing advanced warnings of potential issues and remote, on-the-fly parameter changes. A variety of IO-Link capable photoelectric sensors support general purpose, distance, dark and shiny object, clear object, and colored object detection applications.
New!
IO-Link enabled fork sensors use through-beam photoelectric technology to detect objects passing through the slot. They offer reliable object detection along with enhanced diagnostics and configuration data, providing advanced warnings of potential issues and remote, on-the-fly parameter changes.
IO-Link enabled inductive proximity sensors can transmit health and performance data, along with metal object detection signals, for better analysis of operations and advanced warning of potential problems. An assortment of IO-Link capable inductive proximity sensors are available in various sizes for standard or harsh duty presence sensing applications.
Ultrasonic proximity sensors generate sound impulses and sense the returning echo. These sensors can detect most materials, and are not affected by optical variations like color, transparency, and ambient lighting. This makes them useful for sensing clear targets like bottles or looking down into tanks for non-contact liquid level sensing. I/O-Link capable ultrasonic sensors provide diagnostics and performance data along with measured values.
New!
Measuring light grids with IO-Link compatibility offer reliable object detection, measurement, and identification, along with enhanced diagnostics and configuration data. These versatile industrial tools also provide remote, on-the-fly parameter changes, advanced warnings of potential issues, and flexible setup with protected heights and beam spacings to suit a variety of applications.
New!
Digital pressure sensors/transmitters monitor absolute and gauge pressures of gases, vapors, and liquids. Models with an IO-Link interface offer seamless integration into established fieldbus systems, allow access to process and diagnostics data, and enable on-the-fly device configuration.
Capacitance level switches are contact sensors that provide point-level detection of powders, fine-grained bulk solids, or water-based conductive liquids. Select models have hazardous location ratings or are FDA-compliant for food and beverage industry applications when installed with appropriate hygienic fittings. The IO-link communication interface enables direct access to process and diagnostic data, and also provides the option of configuring the devices while in operation.
Magnetic-inductive flow meters measure flow, temperature, and conductivity simultaneously. The IO-Link interface offers seamless integration into established fieldbus systems, allows direct access to process and diagnostics data, and enables "on the fly" device configuration.
Capacitive pushbutton switches detect when a hand or body part nears the device's surface. They feature a robust IP69K design, wear-free operation, resistance to water, oil, and harsh environments, and are available in various mounting/operator sizes.
RFID Read-Write modules, along with RFID tags, are used for object identification purposes. These modules utilize IO-Link communication for module configuration, status and diagnostic information, alarming, target object identification data, and more.
Signaling devices provide visual or audible-visual alarms and status notifications for industrial and commercial processes. These devices include beacons and signal towers with various sizes, mounting styles, colors, and lighting effects. IO-Link compatibility adds the ability to monitor device operation and modify color and lighting effect selections remotely.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings