Plastic body digital pressure sensors provide excellent value for air-only applications. Stainless steel models offer high accuracy and reliability and are ideal for liquid and gas applications. Select models feature a 1-1/2in sanitary tri-clamp process connection for food and beverage applications.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Digital pressure switches and transmitters offer bright displays and provide advanced features such as selectable response times, multiple operating modes, and user-defined engineering units. Models with both solid state and analog outputs can be used as a combination pressure switch and transmitter.
For part listings and specifications, go to Shop Now
ProSense EPS series digital pressure sensors are ideal for industrial pressure measurement and indication in both gas and liquid applications. Their compact and robust design and construction withstands extreme shock and vibration, provides high accuracy and reliability, and incorporates the best combination of overpressure, burst pressure, and long-term stability for each measuring range.
Starting at
$283.00
(EPS25-V14-1003)
ProSense QPS series digital pressure sensors are designed for air or non-corrosive and non-flammable gas applications. These compact pressure switches/transmitters are easy to install and offer a 3-color LCD display, two digital outputs, and one analog output. They are ideal for use as pneumatic or vacuum pressure switches.
Starting at
$87.00
(QPSL-AP-42)
Endress+Hauser Ceraphant® series digital pressure sensors safely measure and monitor gauge pressure in gas, liquid, and vapor applications. These highly stable pressure sensors feature a compact, stainless steel construction and IO-Link compatibility for easy setup, integration, and on-the-fly configuration changes.
Starting at
$485.00
(PTP31B-CA8M1FGFVXJ)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings