Filter Results Clear All
You've selected:
> Process Control & Measurement > Pressure Sensors > Pressure Sensors Accessories
  •   Shop  
  •   Overview  
Pressure Sensors Accessories
Accessories for Pressure Sensors

Siphons, snubbers, isolation and throttling needle valves, and manual block and bleed needle valves protect sensitive instrumentation from high-temperature media and pressure surges. Additional accessories include mounting brackets, protective covers, and M12 cables.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Pressure Switches
Pressure Switches
Pressure Transmitters
Pressure Transmitters
Digital Pressure Switches / Transmitters
Digital Pressure Switches / Transmitters
Differential Pressure Transmitters
Differential Pressure Transmitters
Pressure Sensors Accessories
Pressure Sensors Accessories
Shop Now

Pressure Sensor Accessories

Category Selection

  • Siphons
  • Pressure Snubbers
  • Adjustable Pressure Snubbers
  • Manual Isolation and Throttling Needle Valves
  • Manual Block and Bleed Needle Valves
  • Pressure Sensor Installation Accessories

For part listings and specifications, go to Shop Now

Siphons

Siphons

Siphons protect pressure gauges, transmitters, transducers, and switches from the effect of high-temperature pressure media such as steam.

  • Available in brass, carbon steel, or stainless steel for compatibility with different media
  • ¼" male NPT process connections
  • Maximum operating pressure up to 1650 psi
  • Maximum operating temperature up to 680°F (360°C)
  • 5-year warranty

Starting at
$13.00
(SSP556-ADC)

Pressure Snubbers

Pressure Snubbers

Pressure snubbers protect sensitive instruments by suppressing pressure spikes commonly found in harsh applications involving reciprocating pumps, compressors, hydraulic presses, or fluid power systems.

  • Snubbing element with large surface area ensures long term effectiveness
  • Available in the three standard viscosity classifications: heavy oil, water and air
  • Brass or stainless steel bodies available, depending on pressure media and operating pressure
  • Maximum operating pressure up to 20,000 psi
  • Maximum operating temperature up to 1500°F (815°C)
  • ¼" male NPT x ¼" female NPT process connections
  • ASME B40.100 compliant
  • 5-year warranty

Starting at
$16.50
(SSN515-ADC)

Adjustable Pressure Snubbers

Adjustable Pressure Snubbers

Adjustable pressure snubbers meet a wide variety of media viscosity applications by providing an adjustable snubbing element to suppress pressure surges, improve readability, and prevent wear or damage to delicate instruments.

  • Brass or stainless steel bodies available, depending upon pressure media
  • ¼" male NPT x ¼" female NPT process connections
  • Maximum operating pressure up to 6000 psi
  • Maximum operating temperature up to 248°F (120°C)
  • ASME B40.100 compliant
  • 5-year warranty

Starting at
$42.00
(SAS540-ADC)

Manual Isolation and Throttling Needle Valves

Manual Isolation and Throttling Needle Valves

Manual isolation and throttling valves isolate pressure instruments from the sensed media, allowing for quick and effortless removal of equipment without shutting down the process. Throttling needle valves allow for precise manual flow rate regulation.

  • Excellent flow regulation and leak tight
  • One-piece body construction provides strength, safety, and corrosion resistance
  • "Slow opening" prevents sudden pressure surge and instrument damage
  • ¼" male NPT inlets, ¼" female NPT outlets
  • Materials include carbon steel and stainless steel
  • Available in soft and hard seat versions (6000 psi)
  • Maximum operating temperature up to 977°F (525°C)
  • ASME B1.20.1 compliant
  • 5-year warranty

Starting at
$74.00
(NVA1000-ADC)

Manual Block and Bleed Needle Valves

Manual Block and Bleed Needle Valves

Manual block and bleed needle valves isolate pressure instruments such as gauges, transmitters, transducers, and switches from the sensed media pressure, allowing for easy removal and maintenance of these instruments without shutting down the process. The needle valve allows for precise manual flow rate regulation, while the bleed port relieves downstream pressure without disturbing the permanent piping installation.

  • One-piece body construction provides strength and corrosion resistance
  • Available in soft seat (6000 psi) and hard seat (10,000 psi) versions
  • All stems are 316 stainless steel
  • ¼" male NPT inlets, ¼" female NPT outlets
  • Maximum operating pressure up to 10,000 psi
  • Maximum operating temperature up to 383°F (195°C)
  • 5-year warranty

Starting at
$135.00
(BBV3200-ADC)

Pressure Sensor Installation Accessories

Pressure Sensor Installation Accessories

Pressure sensor installation accessories include:

  • Mounting brackets
  • Protective covers for select models
  • M12 cables with pigtails in axial and right-angle designs
  • M12 extension cables (connectors on both ends)
  • QPS replacement cables

Starting at
$2.50
(QPS-PMK)


Shop Now