Cookies are not enabled on your browser.
Pressure transmitters provide accurate pressure sensing with a proportional analog output. Select models offer TFT displays, IO-Link communication, and a choice of NPT, push-in tubing, or sanitary tri-clamp connections, as well as UL Classification to NSF/ANSI/CAN 61 and 372 for drinking water use.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Pressure transmitters measure pressure at a specific point in a process for monitoring or to transmit the measured value to a control device that performs functions such as starting/stopping, opening/closing, or modulating an analog output to a control valve. Transmitter offering includes Endress+Hauser Cerabar series, MP Sensor P.Touch and InLine series, and AutomationDirect's AchieVe, Hydromode, and ProSense series devices.
For part listing and specifications, go to Shop Now
AchieVe LPPT25 series pressure transmitters offer an ultra‑compact, lightweight, and highly economical solution for liquid and gas sensing. Their rugged stainless‑steel construction and proven sensing technology make them a dependable choice for cost‑sensitive applications across a wide range of industrial and OEM systems.
Priced at
(LPPT25-20-0015H)
ProSense SPTD25 series all‑stainless‑steel pressure transmitters deliver reliable performance for industrial, commercial, and OEM applications. Their fast‑responding, rugged design stands up to vibration, shock, and electrical noise, providing dependable pressure measurement across a wide range of systems.
Priced at
(SPTD25-20-0100H)
ProSense SPT25 series pressure transmitters deliver fast, reliable performance in industrial, commercial, and OEM systems. Their rugged stainless‑steel construction and proven sensing technology ensure dependable operation in tough environments, making them a versatile choice for a wide range of media and applications.
Starting at
(SPT25-10-0030D)
ProSense PTD25 series pressure transmitters deliver dependable performance for industrial, commercial, and OEM applications. Their rugged ceramic sensing design offers strong media compatibility and reliable operation in demanding environments, making them a versatile choice for a wide range of pressure‑measurement needs.
Starting at
(PTD25-20-0100H)
HydroMode® WPT25 series pressure transmitters are UL Classified NSF/ANSI/CAN 61 and 372 for drinking water use but also support a variety of other compatible liquid and gas applications. They offer a rugged 316L stainless steel construction and provide reliable pressure measurement signals that can be used for process control, data collection, and more.
Starting at
(WPT25-20-0015H)
Newest Additions!
MP Sensor P.Touch series pressure transmitters feature an intuitive touchscreen interface and a rugged stainless steel housing suitable for harsh industrial environments. They offer flexible output options, built-in diagnostics, and robust digital integration, delivering fast and precise measurements while ensuring reliable performance, ease of use, and minimized downtime.
Starting at
(5-11-3132-030200)
New!
MP Sensor InLine series pressure transmitters are ultra-compact electronic pressure sensors for pneumatic and industrial applications. Ideal for space-constrained installations, they install directly inline with pneumatic tubing via integrated push-in connections. These rugged sensors can be mounted in any orientation and provide reliable pressure monitoring. IO-Link models offer remote parameter configuration and diagnostics.
Starting at
(1-18-1581-070200)
Endress+Hauser Cerabar® PMC11 series pressure transmitters feature an oil-free, capacitive ceramic measuring cell with the Ceraphire® 99.9% ultra-pure ceramic process-isolating diaphragm. Designed for general industrial applications, these transmitters provide excellent resistance to corrosion, abrasion, and overload for reliable pressure measurement.
Priced at
(PMC11-CA1L1FFVXJA)
Endress+Hauser Cerabar® PMC21 series pressure transmitters deliver enhanced accuracy and an extended process temperature range for demanding industrial applications. Featuring an oil-free, capacitive ceramic measuring cell with the Ceraphire® 99.9% ultra-pure ceramic process-isolating diaphragm, these transmitters provide excellent resistance to corrosion, abrasion, and overload for reliable pressure measurement performance.
Priced at
(PMC21-CA1M1CFVXJA)
Endress+Hauser Cerabar® PMP11 Series pressure transmitters feature a piezo-resistive sensor with a stainless steel measuring cell for reliable gauge pressure measurement. The fully welded design provides excellent durability and long service life for general industrial applications involving gases and liquids.
Priced at
(PMP11-CA1V1KFVXJ)
Endress+Hauser Cerabar® PMP21 Series pressure transmitters provide enhanced accuracy, absolute pressure measurement capability, and a wider process temperature range for demanding industrial applications. Featuring a piezo-resistive sensor with a stainless steel measuring cell, these fully welded transmitters deliver reliable pressure measurement of gases and liquids with excellent long-term durability.
Priced at
(PMP21-CA1M1FFVXJ)
Endress+Hauser Cerabar® PMP23 series hygienic pressure transmitters feature a compact stainless steel housing, a fully welded sanitary tri-clamp process connection, and are 3-A approved for Food and Beverage applications. Select models offer IO-Link v1.1 capability for easy setup, integration, and on-the-fly configuration changes.
Starting at
(PMP23-CA1M1NF3CJ)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings