Stepping systems marry high-performance microstepping drives with high-torque stepper motors to provide simple and accurate control of position and velocity where open-loop control is acceptable and cost is a factor. Stepper motors are available in single and dual-shaft models, as well as linear actuators, along with stepper power supplies and interface cables.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Stepping systems provide simple and accurate control of position and speed where open loop control and cost are considerations.
For part listings and specifications, go to Shop Now
Square frame single-shaft step motor style produces high torque to handle a wide range of automation applications.
IP65 rated stepping motors are suitable for many washdown applications, as they are fully sealed against dust ingress and low-pressure water jets.
IP40 dual-shaft square frame stepper motors provide a holding torque up to 4532 oz-in. Certain NEMA sizes also offer a programmable encoder pre-installed.
Linear actuators are stepper motors that incorporate a lead screw as the rotor, which translates motor torque into linear thrust. Use with undriven linear slides or linear shafts/linear supports to create simple, economical linear motion solutions.
High bus voltage steppers powered with AC voltage input offer greater torque at much higher speeds. These stepper systems can be applied in a wider range of applications, and can serve as an alternative to expensive servo systems.
High bus voltage mcrostepping drives:
High voltage, high torque bipolar stepping motors:
Low cost, compact step motor drives from Leadshine offer a practical feature set at an unbeatable value.
SureStep stepper drives are available in standard or advanced versions, both offering high-performance stepper motor control. The standard model offers a cost-effective stepper solution while the advanced model provides extras such as communication, an analog control input, and internal indexing.
The SureStep family has options for open loop control (no encoder), position monitoring (external encoder feedback), and inclusive position verification (integrated motor/drives with internal encoder).
For utmost space and cost savings, integrated stepper motors and drives combine high-performance microstepping drives with high-torque stepper motors in one single unit. Standard and advanced models are available.
Control modes include Pulse/Direction, CW Pulse/CCW Pulse, or A/B Quadrature. Dynamic smoothing, software-configurable filtering reduces jerk.
Linear unregulated power supplies provide DC power with fused overcurrent protection, and an auxiliary 5VDC supply to power control logic. Switching power supplies are suitable for applications without large fluctuations in load, or aggressive deceleration or regen requirements.
AMT series encoders from CUI Devices are advanced capacitive encoders with a variety of uses for SureStep motors and integrated motor/drives.
Replacement and optional optical encoders are available for SureStep standalone dual-shaft motors and SureStep standard integrated motor/drives.
A variety of accessories are available to help with installation of stepper system components.
For SureStep advanced stepper drives/integrated drives, the SureMotion Pro software provides a quick and easy configuration.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings