Cookies are not enabled on your browser.
Accessories include drive-specific configuration software (available as FREE downloads), along with various communications, programming and power cables, adapters, connector kits, dampers, lead screw nuts, and replacement parts. Encoder cables for externally-wired encoders are also available.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.












Several accessories for stepper systems are available to help with installation, programming, and maintenance including programming software, communication cables and adapters, and inertia dampers.
For part listing and specifications, go to Shop Now
Ever Studio is the optional, advanced configuration software for LW3A, LW4D, and SW series stepper drives (basic dip-switch setup is possible for some Ever models). The software can be downloaded free from our store.
Accessories and replacement parts for stepper motor linear actuators include extension cables in 6ft, 10ft, and 20ft lengths, and lead screw flange nuts matched to the actuators.
SureMotion Pro is a convenient software utility for configuring advanced stepper drives and advanced integrated motor/drives (software is not required for standard drives). The software can be downloaded free from our store; a software USB drive is available for purchase if needed.
A "hockey puck" style step motor inertia damper can smooth out steps in a typical step motor resulting in a quieter and smoother motion when rotating between steps
The STP-USB485-4W is a USB to RS-232/RS-485 converter that can be used in 2-wire or 4-wire serial networks. Serial communication can be wired up via the 9-pin D-sub connector or through the 6-screw terminals.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings