Linear power supplies provide DC power with fused overcurrent protection, and an auxiliary 5VDC supply to power control logic. Switching power supplies are suitable for applications without large fluctuations in load, or aggressive deceleration or regen requirements. Optional regen clamps and braking resistors are available to help dissipate excess regeneration energy.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Linear unregulated power supplies provide DC power with fused overcurrent protection, and an auxiliary 5VDC supply to power control logic. Switching power supplies are suitable for applications without large fluctuations in load, or aggressive deceleration or regen requirements.
For part listings and specifications, go to Show Now
These unregulated linear power supplies are perfectly suited to power SureStep stepper drives and stepper motors.
Starting at
$150.00
(STP-PWR-3204)
RHINO PSBx switching power supplies are also a great choice to power SureStep drives.
Starting at
$43.50
(PSB12-060)
In stepper systems, a regen clamp (available as an optional accessory) is often required to limit increased power supply bus voltage when the motor is decelerating under load.
Starting at:
$61.00
(STP-DRVA-RC-050A)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings