Microstepping drives provide smooth motion. Leadshine stepper drives offer basic features and performance. SureStep drives have higher performance and additional features. Ever Motion Solutions drives perform at the highest levels with top features. Low-voltage drives require a DC power supply; high-bus-voltage models operate from 90-240VAC line voltage.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Stepper drives provide simple and accurate control of position and speed by converting pulsed control signals from a PLC or other indexers/motion controllers into the appropriate voltage and current needed to drive a stepper motor. A common control method supported by stepper drives is step and direction control, where one signal determines when a motor rotation or "step" is to be performed and the other determines the direction of the motion. Stepper drives often employ advanced microstepping technology in order to smooth the motor motion and stepping response.
For part listings and specifications, go to Shop Now
Leadshine Technology Co., Ltd. high-quality, 2-phase, digital stepper drives offer a basic feature set at an unbeatable value.
Starting at
$27.50
(DM322E)
SureStep stepper drives are available in standard or advanced versions, both offering high-performance stepper motor control. The standard model offers a cost effective stepper solution while the advanced model provides extras such as communication, an analog control input, and internal indexing.
Standard Stepper Drives
Advanced Stepper Drives
Starting at
$77.00
(STP-DRV-4830)
New!
Ever Motion Solutions® Titanio series drives are high performance vector stepper drives that provide industry-leading quality and control. All Ever drives support open loop (no encoder feedback). The LW4D also supports closed loop control (motor mounted encoder provides position feedback to the drive). Like most closed loop stepper drives, the LW4D drive can alert the upper control system if a motor stalls or 'skips a step' (stall detection). Furthermore, the Titanio drives also have stall detection capability in open loop control mode: the drives use the motor's back EMF to monitor motor movement. This means the Titanio drives can detect and report motor stalling without encoder feedback.
Starting at
$105.00
(LW4D3070N2I1-00)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings