SureStep IP40-rated high-torque single-shaft stepper motors are available with industry-standard NEMA 14, 17, 23, 34, and 42 mounting flanges and provide holding torque up to 4532 oz-in. These stepping motors use 2-phase technology with 200 full steps per revolution or 1.8 degrees per full step.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
SureStep® high-torque stepping motors are designed to handle a wide range of automation applications such as woodworking, assembly, and test machines. These NEMA style, square frame or "high-torque" style stepping motors feature bipolar technology resulting in the best torque-to-volume ratio.
Starting at
$22.50
(STP-MTR-17040)
For part listings and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings