Pneumatic devices combined with convenient push-to-connect fittings create miniature versions of popular system components, including regulators, gauges, and flow control, exhaust, check, and hand valves. Special-purpose fittings can be plumbed into a machine permanently or for temporary use.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Special purpose push-to-connect fittings are simple, convenient air fittings that serve specific functions including open/closing a pneumatic circuit, exhausting unwanted pressures, regulating air flow, and monitoring air pressure. These fittings work with flexible tubing and can easily be installed anywhere in the air line. Certain fittings are suitable for multiple media.
For part listings and specifications, go to Shop Now
Newest Additions!
NITRA push-to-connect flow control valves (pneumatic speed controllers) provide accurate air flow regulation for precise motion control of pneumatic cylinders.
Starting at
$12.50
(FVS532-10N)
NITRA Quick exhaust valves are ideal for use with pneumatic actuators that require a very fast stroke speed.
Starting at
$11.00
(QEU14)
NITRA Pneumatic hand valves allow manual control of the air supply anywhere in the circuit.
Starting at
$14.00
(HVU14-2)
Monitor and control air pressure at any point in the pneumatic system with NITRA's easily installed pressure gauges, regulators, and indicators.
Starting at
$15.00
(PMU14A)
Newest Additions!
Check valves allow air flow in one direction and block air flow in the reverse direction.
Pilot-operated check valves work as a normal check valve until pressure is applied to the pilot port, allowing reverse flow.
Stop valves block upstream air pressure when the downstream pneumatic tube is removed from the fitting.
Starting at
$7.75
(CVU10N)
NITRA Shuttle valves automatically select the higher of two inlet pressures and direct that flow to the outlet.
Starting at
$15.50
(SV18N)
NITRA Bleed valves offer an easy solution to release trapped or excess air pressure from a pneumatic system. Simply press the button to exhaust air pressure.
Starting at
$12.50
(GBV18N)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings